Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Digital Pressure Meter

  • CE Approved

Item# HHP-90-Series

In stock

Lead Time (If not in stock): 0 week
Handheld Digital Pressure Meter HHP-90-Series HHP-90-Series
  • Differential Input with 8 mm Tube Connectors
  • Water Resistant, IP67 Rated
  • Rugged Case with Protective Rubber Boot
  • Magnetic Attachment or Tilt Stand


OMEGA’s HHP-90 is a rugged handheld instrument ideal for replacement of conventional U-tube manometers. It features high accuracy and resolution, fast response time, and selectable engineering units all at an economical price.

Manufactured from ABS plastic, this water-resistant instrument is supplied with a protective rubber boot to provide added protection. The case has a built in tilt stand and magnetic mounting for ease of use and the back lit LCD display allows easy viewing even in poor light conditions.

SPECIFICATIONS
Accuracy: -10 to 50°C (14 to 122°F), ±0.2% of RDG + 0.2% FS + 1 LSD
Operating Temp.: -10 to 50°C (14 to 122°F) ambient
Compatible Media: Dry, non-corrosive gases
Power: 2 AA batteries, included
Battery Life: 200 hours with low battery indication on display
Units of Measure: inH2O, mmH2O, mbar, PSI, kPa, inHg and mmHg
Pressure Ports: tube connectors for 8 mm I.D. flexible tubing
Dimensions: 155 x 67 x 40 mm (6.1 x 2.6 x 1.6')
Weight: 180 grams (6.4 oz) without protective boot

Please review product pdf for complete details!
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration