Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Summing Box for Multiple Load Cells

$520.29

Item# JBOX4-ET

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $520.29
10-24 $494.28
25-49 $483.87
50-99 $463.06
100+ $452.65

In stock

Lead Time (If not in stock): 5 weeks
Summing Box for Multiple Load Cells JBOX4-ET JBOX4-ET
  • Heavy-Duty Stainless Steel
  • Sealed, Gasketed Enclosure
  • Excitation Trim for Easy Setup

JBOX4-ET Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Feature
Weight Capacity
Measurement Units
Force direction
Linearity
Electrical Output (nominal)
Connection Type


Description

A load cell summing box (also known as a J-box) accepts inputs from multiple load cells and combines their outputs into one output that represents the total load. All load cells should have the same capacity and outputs within 3.2% of each other. For larger variances, resistors must be added. Load cells that are trimmed to 0.25% interchangeability or that have output tolerances of less than ±3.2% will work without additional resistors.
loading all models
loading all reviews
Rated 5 out of 5 by from Easy Ordering and Fast Shipment Very easy to order with fast shipping. Would definitely use again
Date published: 2023-05-15
Rated 5 out of 5 by from 4in 1out great product for projects multiple I/Os well built product even has a rubber seal to protect connections easy wiring instructions
Date published: 2022-02-28
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_JBOX4-ET, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is there a way to figure out if the potential meter are functioning correctly? I have 3 strain gauges connected and trying to calibrate them to show the same mV/V for the same weight. As shown in the video. The problem is, the mV/V doesn't change.

Asked by: Jayjay01
Jay, it would be better if you called and discussed this issue with tech support. Please contact us at 1800 622 2378
Answered by: SAE D
Date published: 2023-07-14

1. Is this product CSA approved? 2. Can this be installed in Class 1, Div 2 area? 3. What will be excitation voltage for the output? Is it the same as one of the load cells (assuming all load cells are the same)

Asked by: Saeid
Thank you for your inquiry, here’s the answers to your question. Is this product CSA approved? NO 2. Can this be installed in Class 1, Div 2 area? NO, This unit would need to be installed behind the barrier 3. What will be excitation voltage for the output, Is it the same as one of the load cells (assuming all load cells are the same) Correct
Answered by: rkent
Date published: 2021-12-03
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_JBOX4-ET, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration