Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, 51mm Diameter, Threaded, Miniature Inline Load Cells

2,000 N, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P

$1,002.61

Item# LCM213-2KN

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,002.61
10-24 $952.48
25-49 $932.43
50-99 $892.32
100+ $872.27

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
2,000 N, ±0.15%, Linearity, 2 mV/V Output, MIL-26482-I 10-6P LCM213-2KN LCM213-2KN
  • 5-Point NIST Traceable Calibration with
  • 59 kOhm Shunt Cal Data
  • High Accuracy
  • 1.0% Interchangeability

LCM213-2KN Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Force Direction
Linearity
Electrical Output (Nominal)
OD
Height
Connection Type
Cable Length


  • Hysteresis ±0.1% FSO
  • Input Resistance 350 Ω minimum
  • Linearity ±0.15% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 107 {C} (225 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.05% FSO
  • Output Voltage 2 mV/V ±1.0%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.006% FSO/°C
  • Zero Balance ±2% FSO
  • Style Tension/Compression
OMEGA’s LCM203 and LCM213 Series are high accuracy, miniature, low profile industrial load cells. It is supplied with a stud at each end for easy in-line mounting. The tough, corrosion resistant steel construction and high accuracy strain gauges make them suitable for most industrial weighing applications.

The LCM203 is also available in standard configurations, with 0-25 to 0-10,000 lb ranges and standard threads. Please see the LC203 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc, 15 Vdc max
Output: 2 mV/V ±1.0%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.15% FSO
Hysteresis: ±0.1% FSO
Repeatability: ±0.05% FSO
Zero Balance: ±2% FSO
Deflection: 0.025 to 0.075 mm (0.001 to 0.003")
Protection Class: IP65
Operating Temp Range: -54 to 107°C (-65 to 225°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.006% FSO/°C
   Span: 0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ? minimum
Output Resistance: 350 ±10 ?
Construction: Stainless steel
Electrical: 3 m (10') 4-conductor PVC shielded cable
LC213/LCM213 Mating Connector: PT06F10-6S, sold separately
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Universal Load Cell, Miniature Metric 25 to 35mm Diameter, 0-100 N to 0-50,000 N
$28.13
1 In Stock
Accessories
15 foot cable assembly for use with LCM213 series
$156.12
0 In Stock
Mating Connector for LC115 Series
$41.30
0 In Stock

Related Categories

en-US
en
Save Configuration