Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Metric, Constant Moment Beam Load Cell with Overload Stops

Item# LCM601

In stock

Lead Time (If not in stock): 0 week
Metric, Constant Moment Beam Load Cell with Overload Stops LCM601 LCM601
  • 5-Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
  • 4-Direction Overload Stops
  • 0.25% Interchangeability for Scale Applications
  • High-Quality All Stainless Steel Construction


  • Hysteresis ±0.03% FSO
  • Input Resistance 360 Ω minimum
  • Linearity ±0.03% FSO
  • Load Cell Material Stainless Steel
  • Maximum Ambient Temperature 82 {C} (180 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Number of Conductors 4
  • Repeatability ±0.02% FSO
  • Output Voltage 2 mV/V ±0.25%
  • Safe Overload 150% of rated Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: ±0.0025% FSO/°F
  • Zero Balance ±1% FSO
  • Style Beam
OMEGA’s LCM601 Series comprises extremely low-capacity industrial load cells with built-in overload stops in all 4 directions for added durability. They offer high accuracy and rugged construction in a small package and are ideal for small scales and for industrial weighing applications.

The LCM601 is also available in standard configurations, with 0-1 to 0-25 lb ranges and standard threads. Please see the LC601 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc, 15V max
Output: 2 mV/V ±0.25%
5-Point Calibration (in Compression): 0%, 50%, 100%, 50%, 0%
Linearity: ±0.03% FSO
Hysteresis: ±0.03% FSO
Repeatability: ±0.02% FSO
Zero Balance: ±1% FSO
Operating Temperature Range: -34 to 82°C (-30 to 180°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.0025% FSO/°F
   Span: ±0.0010% FSO/°F
Safe Overload: 150% of rated capacity
Ultimate Overload: 300% of capacity
Input Resistance: 360 ? minimum
Output Resistance: 350 ±10 ?
Full Scale Deflection: 0.005 to 0.015" typ
Construction: Stainless steel
Electrical Connections: 1.5 m (5') 4-conductor shielded color-coded cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration