Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

LVDT Linear Position Sensors with AC Output | NEW

-25 to 25 mm, AC Output
  • RoHS Icon

$481.09

Item# LD320A-25

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $481.09
10-24 $457.04
25-49 $447.41
50-99 $428.17
100+ $418.55

In stock

Lead Time (If not in stock): 7 weeks
-25 to 25 mm, AC Output LD320A-25 LD320A-25
  • Models with 0.25% Linearity
  • 2.5 to 200 mm Total Travel Lengths Available
  • Rugged Stainless Steel Body
  • IP67 Environmental Rating

LD320A-25 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Linearity
Housing Length
Electrical Output
IP Rating
Housing Diameter/Width


  • Cable Length 1m (3.2')
  • Housing Material 304 SS
  • IP Rating IP67
  • Operating Temperature -77 to 185°F (-25 to 85°C)
  • Output AC
  • Repeatability 0.01%
  • Resolution 0.1 μm
  • Connection Type M12
  • Excitation Frequency 3kHz
  • Excitation 3 Vrms

The LD320A Series of linear displacement transducers is the perfect combination of high accuracy and ruggedness to suit most general purpose applications. Not only do these products have up to 0.25% linearity, but they are also rated IP67 with a 304 stainless steel case that is hermetically sealed.



Range

A mm (in.) B mm (in.)
-10 to 10 mm 109 (4.29) 12.5 (0.49)
-25 to 25 mm 169 (6.65) 29.5 (1.16)
-50 to 50 mm 209 (8.23) 55 (2.17)
-100 to 100 mm 291.3 (11.5) 125 (4.92)

Model

Sensitivity (mV/V/mm) @ 3Vrms, 3kHz

Output (mV)

LD320A-2.5 37 555
LD320A-5 37 1110
LD320A-7.5 13 3900
LD320A-15 18.5 832.5
LD320A-25 4 2400
LD320A-50 11 1650
LD320A-75 4 1800
LD320A-100 11 990



loading all models
loading all reviews
Rated 1 out of 5 by from Very unclear what you are buying There is no manual or datasheet provided for this product. The core has a rod end, but the core is unguided. This mounting configuration doesn't make sense unless the core is intended to rub on the inside of the coil body. Provided Test report lists the supply voltage as "Source (VDC): 24", and the output is in V .But this is an AC lvdt so the source should be 3 Vrms, 3kHz. Report also only goes from 0mm to 50mm, should be -50mm to 50 mm. The part length does not match the table on the webpage. -50 to 50 mm length is listed as 8.23", but is actually 11.5" (The length of the -100 to 100 mm) model. The harness and test report say 0-50mm, but unit should be -50 to 50 mm.
Date published: 2023-12-20
  • y_2024, m_4, d_16, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LD320A-25, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

If the range is +/- 50 mm, shouldn't the B dimension be at least 100 mm at full extension?

Asked by: Elliot
Yes. The full extended rod dimension should actually be somewhat longer than 100 millimeters. We will look into this error and have the dimensions on the product page corrected.
Answered by: Applicatrions Engineer JK
Date published: 2023-04-17
  • y_2024, m_4, d_17, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LD320A-25, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration