Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature LVDT Displacement Transducer with Guided Core

$502.56

Item# LD340-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $502.56
10-24 $477.43
25-49 $467.38
50-99 $447.28
100+ $437.23

In stock

Lead Time (If not in stock): 10 weeks
Miniature LVDT Displacement Transducer with Guided Core LD340-6 LD340-6
  • Miniature Displacement Sensor with Rugged Construction
  • Ranges from ±1.5 mm to ± 12.5 mm
  • Small Body Diameter, Only 9.52 mm (0.37')
  • Ideal for use with Small Actuators

LD340-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Range
Linearity
Housing Diameter/Width


The LD340 Series miniature AC LVDT is the ideal choice for applications requiring precision linear positioning measurement within a restricted space. They have a guided core and IP65 rated for use in harsh environments. Measurement rages from ±1.5 mm to ±12.5 mm.

SPECIFICATIONS
Linearity: <0.25% FSO
Excitation Voltage: 1 to 10 Vrms
Current Draw at 5 kHz: <7 ma/V
Sensitivity at 5 kHz ±10% (mV/V/mm):
    ± 1.5 mm = 108
    ± 6 mm = 78
    ± 12.5 mm = 69
Storage Temp: -40 to 150°C (-40 to 302°F)
Operating Temp: -40 to 150°C (-40 to 302°F)
Temperature Coefficient: <0.05% FSO/°C (0.03%/°F)
Total Mechanical Travel:
    ± 1.5 mm = 3.6
    ± 6 mm = 15.2
    ± 12.5 mm = 29.8
Environmental Sealing: IP65
Cable: 3 m (10') FEP shielded cable
Case Material: 400 series stainless steel
Body Diameter: 9.52 mm (0.37')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration