Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pulse Radar Solids Level Transmitter (Minimal Dust)

1 1/2" NPT, 4" Horn Antenna, 12" to 42.9' Range

$2,834.00

Item# LR36-5021-40-00

In stock

Lead Time (If not in stock): 14 weeks
1 1/2" NPT, 4" Horn Antenna, 12" to 42.9' Range LR36-5021-40-00 LR36-5021-40-00
  • Rugged L17 stainless steel antenna and process mount
  • Configuration via push button display or HART communicator
  • Gimbal flange for easy positioning with the angle of repose
  • LCD displays level in feet or meters with percent of span bar

LR36-5021-40-00 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle
  • Certification FCC
  • Connection Type 1 1/2" NPT
  • Accuracy Value +/- 10mm
  • Display Type LCD
  • Frequency 26 GHz
  • Maximum Liquid Temperature 200C (392F)
  • Maximum Operating Pressure 580 psi (40 bar)
  • Measurement Type Solids Level
  • Measurment Unit Ft/M
  • Minimum Ambient Temperature -40°C (-40°F)
  • Minimum Liquid Temperature -40C (-40F)
  • Power Source 21.6 to 26.4 Vdc
  • Retransmission/Analog Output 4 to 20 mA, HART 7
  • Supply Voltage 21.6 to 26.4 Vdc
  • Wetted Materials 316L SS
  • Classification Intrinsically safe
  • Compliance CE, RoHS
The intrinsically safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 49.2’ (15m) with a 4-20 mA analog and HART digital signal output, and is configured via its integral push button display module or HART communicator. The non-contact solids level sensor is intended for dry solid media including aggregates, grains, pellets, powders and building materials. Select this sensor for easy process conditions with minimal dust and installation with an adjustable mounting bracket or gimbal flange. Typical applications include bins, transfer stations and crushers.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Bracket,bolt,washers kit for LR36 & LR41 Series
$249.83
3 In Stock
Intrinsic Safety Barrier
$1,179.62
5 In Stock
en-US
en
Save Configuration