Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flanged Radar Level Transmitter for Solids (Extreme Dust)

4" Gimble Flange, Parabolic Antenna, 12" to 229.7'

$3,924.00

Item# LR46-5321-84-00

In stock

Lead Time (If not in stock): 14 weeks
4" Gimble Flange, Parabolic Antenna, 12" to 229.7' LR46-5321-84-00 LR46-5321-84-00
  • Parabolic antenna delivers high power RF signal strength
  • Configuration via push button display or HART communicator
  • Gimbal flange for easy positioning with the angle of repose
  • LCD displays level in feet or meters with percent of span bar

LR46-5321-84-00 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Media type
Accuracy
Tank/Vessel Type
Max Measurement Range
Output Signal
Max Operating Pressure
Max Process Temperature
Wetted Materials
Probe Style
Supply Power
Process Connection Type
Process Connection Size
Features


  • Beam Angle
  • Certification FCC
  • Connection Type 4" Gimbal Flange
  • Accuracy Value +/- 15mm
  • Display Type LCD
  • Frequency 26 GHz
  • Maximum Liquid Temperature 400C (752F)
  • Maximum Operating Pressure Atmospheric
  • Measurement Type Solids Level
  • Measurment Unit Ft/M
  • Minimum Liquid Temperature -40C (-40F)
  • Power Source 21.6 to 26.4 Vdc
  • Retransmission/Analog Output 4 to 20 mA, HART 7
  • Supply Voltage 21.6 to 26.4 Vdc
  • Wetted Materials 316L SS, PTFE
  • Classification Intrinsically safe
  • Compliance CE, RoHS
  • Enclosure Rating IP67
The intrinsicallty safe 26 GHz. pulse radar transmitter provides continuous level measurement up to 229.7’ (70m) with a 4-20 mA analog and HART digital signal output, and is configured via its integral push button display module or HART communicator. The non-contact solids level sensor is intended for dry solid media including aggregates, grains, pellets, powders and building materials. Select this sensor for the most difficult process conditions with significant to extreme dust, and installation with an adjustable gimbal flange. For ease of installation, the parabolic antenna can be unclamped, inserted through the base of a riser, and reattached to the sensor. Typical applications include silos.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Intrinsic Safety Barrier
$1,179.62
5 In Stock

Related Categories

en-US
en
Save Configuration