Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Single Input High or Low Relay Controller

Single Sensor Level Controller

$329.87

Item# LVCN-110

In stock

Lead Time (If not in stock): 8 weeks
Single Sensor Level Controller LVCN-110 LVCN-110
  • Mounts Directly on Sensor or OMEGA ® Track System
  • Rugged NEMA-4X Enclosure
  • Swivels on Base for Easy Conduit Alignment
  • Adjustable Time Delay Relay

LVCN-110 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Process Connection Type
Process Connection Size
Switch Type and Rating
Features


OMEGA’s ac single sensor model LVCN-110 controller offers features normally found in much larger controllers. The adjustable time delay relay, invert switch, and LED status enunciators all maximize the flexibility of this powerful controller. High or low level alarm systems can easily be configured with this 120-240 Vac controller. The controller can be mounted on a sensor or OMEGA track system, and is made of reinforced polypropylene. The controller swivels on its base for easy conduit alignment.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement black strain relief nut, 1/2" conduit connector opening
$23.25
0 In Stock
en-US
en
Save Configuration