Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultrasonic Level Transmitter and Controller

$701.11

Item# LVCN210

In stock

Lead Time (If not in stock): 8 weeks
ULTRASONIC LEVEL TRANSMITTER AND CONTROLLER LVCN210 LVCN210
  • Level Detection, Switch and Control Functions Up to 3 m (9.8')
  • Fast and Easy Configuration Via Free Software Download and USB Adaptor
  • Narrow 5.08 cm (2') Beam Width and Short 10 cm (4') Dead Band
  • Four Programmable Relays

LVCN210 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Features
Category
Media Type
Max Measurement Range
Accuracy
Tank/Vessel Type
Max Operating Pressure
Max Process Temperature
Wetted Materials
Output Signal
Process Connection Type
Process Connection Size
Supply Power


OMEGA’s LVCN210 Series ultrasonic level transmitter and controller provides continuous level measurement up to 3 m (9.8') with a 4 to 20 mA signal output, and is configured via our free software download. The level sensor has 4 programmable relays with selectable hysteresis and fail-safe logic. The embedded level controller can lower cost by replacing external control hardware. This non-contact liquid level sensor is ideally suited for corrosive, sticky or dirty liquids, and is widely selected for day tank, skid, IBC, sump and process tank level applications.

Specifications
Range: 3 m (9.8')
Accuracy: ±0.2% of range
Resolution: 1 mm (0.039")
Dead Band: 10 cm (4")
Beam Width: 5.08 cm (2")
Configuration: Free PC Windows® USB 2.0.The level sensor is configurable via our free PC software and USB adaptor. The sensors are offered with and without USB connectors. Connectors can be used to configure many compatible level products. Download your free copy at: omega.com/ftp
Memory: Non-volatile
Supply Voltage: 24 Vdc (loop)
Consumption: 0.5 W
Loop Resistance: 400? max
Signal Output: 4 to 20 mA, two-wire
Signal Invert: 4 to 20 mA or 20 to 4 mA
Signal Fail-Safe: 4 mA, 20 mA, 21 mA, 22 mA or hold last
Contact Type: (4) SPST relays
Contact Rating: 60 VA, 1A max
Contact Fail-Safe: Power loss; Hold last
Echo Loss: Open, close or hold last
Hysteresis: Selectable
Process Temp: -7 to 60°C (20 to 140°F)
Temp Comp: Automatic
Ambient Temp: -35 to 60°C (-31 to 140°F)
Pressure: Maximum Working Pressure = 2 bar (30 psi)
Enclosure Rating: Type 6P, encapsulated, corrosion resistant and submersible
Enclosure Material: Polycarbonate
Trans. Material: PVDF
Cable Jacket Mat: Polyurethane
Cable Type: 9-conductor, shielded
Cable Length: 1.2 m (48")
Process Mount: 1 NPT (1" G optional)
Mount Gasket: FKM
Classification: General purpose
Compliance: CE, RoHS
loading all models
loading all reviews
Rated 4 out of 5 by from Useful I've used this in my college as a proof of concept. Love the easy to use system and plug and play setup.
Date published: 2017-04-10
Rated 1 out of 5 by from Not happy with this product We have 16 of this installed on 16 genset tanks, and we can get them to give an accurate reading when the units are not running, and we had to buy voltage regulators to stabilize the spikes we get from voltage reading.
Date published: 2019-04-02
Rated 2 out of 5 by from Quit Working We bought this item, installed it and it quit working the next day.
Date published: 2017-11-27
  • y_2024, m_4, d_19, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_LVCN210, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

Is the LVCN210 suitable for use in a sewage lift station, i.e. intrinsically safe and material certified for use in a sewage environment?

Asked by: GrantL
Thank you for your inquiry. Unfortunately, this level controller does not have a rating for hazardous applications or ATEX approval.
Answered by: Application Engineer JJC
Date published: 2024-01-24
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVCN210, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
Non-Contact Loop Powered Ultrasonic Level Transmitter
$77.63
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$24.71
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$53.55
0 In Stock
2 NPT X 1 NPT for Schedule 80
$59.42
0 In Stock
Non-Contact Loop Powered Ultrasonic Level Transmitter
$60.50
0 In Stock
ULTRASONIC LEVEL TRANSMITTER
$92.24
0 In Stock
Accessories
Side Mount Bracket
$60.50
4 In Stock
en-US
en
Save Configuration