Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Capacitive RF Single Point Level Switches

Capacitive (RF) Point Level Switches

$1,110.69

Item# LVCN6242

In stock

Lead Time (If not in stock): 6 weeks
Capacitive (RF) Point Level Switches LVCN6242 LVCN6242
  • Separate Metal Reference Not Required
  • Used for Liquids, Solids, Grains and Pastes
  • Immune to Most Product Build-Up
  • Programmable Time Delay and Sensitivity Adjustment

LVCN6242 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Wetted Materials
Process Connection Type
Process Connection Size
Supply Power
Probe Length
Features
Media Type
Max Operating Pressure
Max Process Temperature
Switch Rating and Type
Number Of Probe


The LVCN6000/7000 Series is a capacitance switch ideal for low and high level detection for both liquid and solids. The LVCN6000/7000 Series can also detect level without being in contact with the product through a sight glass. Unlike other capacitance probes, the LVCN6000/7000 series can detect LVCN6000/7000 any type of conductive, nonconductive or low dielectric materials with extremely accurate performance, almost complete immunity from build up, temperature changes or condensation. In applications with plastic or concrete tanks this series does not require an external reference. The sensor operates in a manner that is similar to a simple capacitor. A high frequency oscillator is located within the tip of the probe. When the tip of the probe comes in contact with the medium, the frequency of the oscillation reaches a preset point and the detection circuit signals the switch to change state. The LVCN6000/7000 series is a compact switch that can be made with many types of process connections, such as threaded flange or sanitary. The LVCN6000/ 7000 series is made with rigid rod or cable and both can be supplied in extended versions. The rigid rod is available in PVC or PTFE. Probes are available in 24 Vdc (LVCN7000) or 85 to 240 Vac (LVCN6000) powered versions. Note: These switches are not designed for use with mediums with high dielectrics such as mayonnaise or shampoo with high salt content.

SPECIFICATIONS
Application: Level switch for liquids solids and granular
Operating Voltage:
LVCN7000: 12 to 30 Vdc
LVCN6000: 85 to 240 Vac
Current Consumption: 2 VA (LVCN7000), 4 VA (LVCN6000)
Output: Relay (SPDT) 5A maximum (250 Vac)
Adjustment: Potentiometer switch point
Time Delay: 1 to 20 seconds adjustable
Frequency Oscillation: 5 MHz
Indication: Led status on/off
Electrical Connection: Cable gland ½ NPT conduit
Process Connection: ¾ NPT standard, (1 BSP or NPT, flange or sanitary mounting optional)
Sensor Tip: PVC or PTFE
Enclosure Material:
LVCN7000: Nylon
LVCN6000: Aluminum
Maximum Pressure: 145 psi (10 bar)
Operating Temperature: -10 to 80°C (14 to 176°F)
Class Protection: NEMA 4 (IP65)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration