Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Intrusive RF Capacitance Sensors Selectable NO or NC

Non-Intrusive RF Capacitance Sensors

$329.19

Item# LVP-51-R

In stock

Lead Time (If not in stock): 8 weeks
Non-Intrusive RF Capacitance Sensors LVP-51-R LVP-51-R
  • Detects Liquid Through Plastic or Fiberglass Tank Walls Up to 1' Thickness
  • 1 AMP SPST Relay Output Standard
  • Sensor Conveniently Slides In and Out of Mounting Bracket In PE or PP
  • Ideal For Many Ultrapure and Sanitary Applications

LVP-51-R Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Max Process Temperature
Wetted Materials
Supply Power
Switch Rating and Type
Features


OMEGA ® non-intrusive RF capacitance sensors deliver accurate and reliable liquid level detection with an SPST mechanical relay output. A versatile weld-on fitting enables the sensor to be mounted directly to the wall of any standard polyethylene, fiberglass or polypropylene tank. Simply align the fitting with the tank and press it into place. An engineered adhesive holds the fitting during welding and provides a seal between the sensor and the tank wall. OMEGA’s two-step calibration feature ensures the highest level of dielectric sensitivity.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can this sensor be modified to detect the difference between an aqueous and an organic solvent or can it only detect wet vs dry?

Asked by: papag
Unfortunately, no. You may want to look at continuous level monitors, such as ultrasonic for non-contact. https://www.omega.com/en-us/sensors-and-sensing-equipment/level/ultrasonic-sensor/p/LVU201A Ultrasonics do have problems with fumes or foam. If this is the case then review: https://www.omega.com/en-us/process-switches/level-switches/capacitance-and-conductivity-switches/p/LV3000-LV4000
Answered by: Jane
Date published: 2019-06-26
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LVP-51-R, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
PE Sensor Fitting
$40.83
0 In Stock
PE Sensor Fitting
$41.01
0 In Stock
en-US
en
Save Configuration