Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

M12 Cable, 2 wire, Vibe Resistant, Thermocouple Compensated

M12 Cables with Over Molded and Compensated Connectors for Thermocouples

$80.73

Item# M12CM-EXTT-TI-SF-3

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $80.73
10-24 $76.69
25-99 $72.66
100-499 $68.62
500-999 $64.58
1000+ $60.55

In stock

Lead Time (If not in stock): 4 weeks
M12 Cables with Over Molded and Compensated Connectors for Thermocouples M12CM-EXTT-TI-SF-3 M12CM-EXTT-TI-SF-3
  • Straight and Right Angled M12 Molded Connector Sensor End
  • Compensated Thermocouple Cable, Sockets and Pins
  • Two Cable Insulation Options Available in IEC and ANSI Color Codes
  • Variety of Connection Methods to Work with Your Instrumentation

M12CM-EXTT-TI-SF-3 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Use With Sensor Type
Connector Side A
Connector Side B
Cable Length
Conductor Insulation
Wire Type
Conductor Insulation Color


  • Maximum Operating Temperature EXTP : 105°C (185°F)
  • Minimum Operating Temperature -50°C (-58°F)

Description

These cables include a molded M12 connector and a length of thermocouple extension cable. The molded connectors are available in straight or right angled configurations, and in male (pins) and female (socket) connections.

Please note that for use with any of Omega's M12 Thermocouple Probes, cables need to have a female connector in order to connect properly to the probe's male connector.

loading all models
loading all reviews
Rated 4 out of 5 by from Works Good cable to connect a thermocouple to a wireless transmitter.
Date published: 2021-03-26
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_M12CM-EXTT-TI-SF-3, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Is the M12 cable connector used for Connecting the Thermocouple rated IP67 ??

Asked by: Frank Z
Hi Frank Z, Thank you for the inquiry. Please forward this request to TEMP@OMEGA.COM. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-05-15
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M12CM-EXTT-TI-SF-3, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration