Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

NEMA Motor Starters

Item# N101BS0C3A

NEMA Motor Starters N101BS0C3A N101BS0C3A
  • 24 Vdc Control Power: Safe, Reliable Global Standard
  • Unique Pulse Width Modulated (PWM) Coil Controller Minimizes Coil Power Consumption
  • Microprocessor-Based Control
  • Phase Loss and Current Unbalance Protection


  • Maximum Ambient Temperature 65 {C} (149 {F})
  • Maximum Ambient Humidity 95% RH
  • Maximum Coil Operating Voltage 28 Vdc
  • Maximum Storage Temperature 80 {C} (176 {F})
  • Mechanical Operating Rate (No Load) Size 00 and 0: 3/sec
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Coil Operating Voltage 20 Vdc
  • Minimum Storage Temperature -50 {C} (-58 {F})
  • Mounting Hole Spacing Size 00 and 0: 33.8 W x 117.3 mm H (1.33 x 4.62")
  • Nomimal Coil Voltage 24 Vdc
  • Pull In Time - 24V, With Debounce Size 00 and 0: 75 mS
  • Pull In Time - 24V, No Debounce Size 00 and 0: 15 mS
  • Supply Voltage 24 Vdc
  • Insulation Voltage 690V
The Cutler-Hammer® Electro-Mechanical Motor Starter consists of an electro-mechanical contact block or contactor and electromechanical solid-state overload relay as a full voltage non-reversing (FVNR) device. Size 00 to 2 motor starters are factory assembled.

SPECIFICATIONS
Dimensions:
    Size 00 and 0: 45 W x 127 H x 63 mm D (1.8 x 5.0 x 2.5')
    Size 1: 54 W x 138 H x 63 mm D (2.1 x 5.4 x 2.5')
    Size 2: 76 W x 150 H x 79 mm D (3.0 x 5.9 x 3.1')
Mounting Hole Spacing:
    Size 00 and 0: 33.8 W x 117.3 mm H (1.33 x 4.62')
    Size 1: 37 W x 128 mm H (1.46 x 5.04')
    Size 2: 24 W x 73 mm H (0.94 x 2.87')
Weight:
    Size 00 and 0: 0.40 kg (0.9 lb)
    Size 1: 0.53 kg (1.2 lb)
    Size 2: 1.32 kg (2.9 lb)
Mechanical Operating Rate(No Load Condition):
    Size 00 and 0: 3/sec
    Size 1: 3/sec
    Size 2: 2/sec
Mechanical Life (Operations):
    Size 00 and 0: 10,000,000
    Size 1: 10,000,000
    Size 2: 8,000,000
Humidity: 95% non-condensing
Insulation Voltage (Ui): 690V
Impulse Withstand Voltage (Uimp): 6 kV
Coil Voltage (Nominal): 24 Vdc
Coil Operating Voltage Range: 20 to 28 Vdc
Operating Temperature: -40 to 65°C (40 to 149°F)
Storage Temperature: -50 to 80°C (-58 to 176°F)
Shock/Vibration: 15G/5G
Pull-In Time @ 24V—No Debounce:
    Size 00 and 0: 15 mS
    Size 1: 15 mS
    Size 2: 25 mS
Pull-In Time @ 24V—With Debounce:
    Size 00 and 0: 75 mS
    Size 1: 80 mS
    Size 2: 88 mS
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration