Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Linear Thermistor Sensors with Lead Wire

Linear Response Thermistor Probes with 10-foot Cable terminated in 3 stripped leads, Various Applications and Styles

$120.45

Item# OL-703

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $120.45
10-24 $114.43
25-99 $108.41
100-499 $102.38
500-999 $96.36
1000+ $90.34

In stock

Lead Time (If not in stock): 6 weeks
Linear Response Thermistor Probes with 10-foot Cable terminated in 3 stripped leads, Various Applications and Styles OL-703 OL-703

OL-703 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Range
Sensor Application
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Max
Accuracy
Nominal Resistance
Cable Insulation
Cable Length


Description

Series 700 Temperature Probes with 3 stripped leads use the 44018 thermistor composite as the linear temperature sensor. On special order, probes can also be built with 44019 thermistor composite. The purpose of the Series 700 Probes is to provide a complete probe assembly for use with the circuits requiring the 44018 or 44019A linear thermistor composite.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration