Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Event Data Logger

$131.78

Item# OM-CP-EVENT101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $131.78
10-24 $125.19
25-49 $122.56
50-99 $117.28
100-199 $114.65
200+ $112.01

In stock

Lead Time (If not in stock): 8 weeks
Event Data Logger OM-CP-EVENT101A OM-CP-EVENT101A
  • Interfaces to Tipping Bucket Rain Gages and
  • Other Devices with TTL Pulse, Contact Closure Output
  • 10 Year Battery Life
  • 4 Hz Reading Rate

OM-CP-EVENT101A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-EVENT101A is part of a new series of low cost, state-of-the-art data logging devices. The OM-CP-EVENT101A offers a 10 year battery life, 4 Hz reading rate, a multiple start/stop function, ultra-high speed download capability, 406,323 reading storage capacity, optional memory wrap, battery life indicator, optional password protection and more.

The OM-CP-EVENT101A senses input transitions or contact closures from external sources such as transducers or pulse state initiators (gas, water and electric meters) and record the time that a particular event has occurred. Once activated, the data logger senses and records transition or state changes at the input. Its realtime clock ensures that all data is time and date stamped. This is ideal for recording events. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The small size of these devices allows them to fit almost anywhere. Data retrieval is simple. Simply plug it into an available USB port and our user-friendly software does the rest.

The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel® file. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-EVENT101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Input Connection:
Removable screw terminal
Input Range: 0 to 30V
Input Low: <0.4V
Input High: >2.8V
Internal Weak Pull-Up: <60 µA
Input Impedance: >60 kΩ
Minimum Input Active (Low) Time: 10 Microseconds
Time Resolution: 4 Hz (reading rate selectable in software)
Reading Rate: 4 Hz to 1 every 24 hours
Memory: 406,323 readings; software configurable memory wrap
Memory Wrap Around: Yes
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
   To Start the Device:
Press and hold the pushbutton for 5 seconds, the green LED will flash during this    time. The device has started logging
   To Stop the Device: Press and hold the pushbutton for 5 seconds, the red LED will flash for 3    seconds and then the green LED will flash for two seconds. The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
   Green LED Blinks:
10 second rate to indicate logging; 15 second rate to indicate delay start mode    Red LED Blinks: 10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Engineering Units: Native measurement units can be scaled to display measurement units of another type such as on/off, open/closed or rainfall
Battery Type: 3.6V lithium battery (included);user replaceable
Battery Life: 10 years typical, at a 15 minute rate
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 3.6V lithium battery
$27.99
0 In Stock
Weatherproof NEMA 4 (IP65) enclosure for data logger
$64.72
5 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
en-US
en
Save Configuration