Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

X-Series - Multi-channel Thermocouple Datalogger w/ LCD

X-Series - 8 Channel Thermocouple Logger w/ LCD

$1,437.23

Item# OM-CP-OCTTCTEMP2000-A2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,437.23
5-9 $1,408.49
10-24 $1,379.74
25-49 $1,322.25
50-99 $1,307.88
100+ $1,293.51

In stock

Lead Time (If not in stock): 8 weeks
X-Series - 8 Channel Thermocouple Logger w/ LCD OM-CP-OCTTCTEMP2000-A2 OM-CP-OCTTCTEMP2000-A2
  • Large Backlit LCD Display
  • User-Friendly Front Panel
  • Monitor Multiple Points
  • Accepts thermocouple types J, K, T, E, R, S, B, N

OM-CP-OCTTCTEMP2000-A2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-QUADTCTEMP2000-A2 and OM-CP-OCTTCTEMP2000-A2 are four and eight channel thermocouple data loggers with an LCD screen. The device features on-screen minimum, maximum and average statistics, as well as a user configurable screen that allows for any combination of channels to be displayed. The device accepts J, K, T, E, R, S, B and N type thermocouples.

The OM-CP-QUADTCTEMP2000-A2 and OM-CP-OCTTCTEMP2000-A2 are ideal for a variety of applications, whether it is remote temperature monitoring, or multiple points in a central location. Data from all channels is simultaneously logged and displayed on-screen for real-time monitoring. It can then be downloaded to a PC for further analysis.

INTERNAL CHANNELS
Temperature Range -20 °C to +60 °C (-4 °F to +140 °F)
Temperature Resolution 0.01 °C (0.018 °F)
Calibrated Accuracy ±0.5 °C (0 °C to 50 °C)
±0.9 °F (32 °F to 131 °F)
REMOTE CHANNELS
Remote Channel Thermocouple Types J, K, T, E, R, S, B, N
Thermocouple Connection Female subminiature (SMP)
Cold Junction Compensation Automatic, based on internal channel
Maximum Thermocouple Resistance 1000 Ω, <100 Ω recommended

REMOTE CHANNELS
Thermocouple Range (°C) Resolution Accuracy*
J -210 to +760 0.1 °C ±0.5 °C
K -270 to +1370 0.1 °C ±0.5 °C
T -270 to +400 0.1 °C ±0.5 °C
E -270 to +980 0.1 °C ±0.5 °C
R -50 to +1760 0.5 °C ±2.0 °C
S -50 to +1760 0.5 °C ±2.0 °C
B +50 to +1820 0.5 °C ±2.0 °C
N -270 to +1300 0.1 °C ±0.5 °C

*Thermocouple accuracy specified with 24 AWG diameter thermocouple wires.

GENERAL
Memory
(All channels
enabled)
4-channel: 524,032 readings per channel
8-channel: 262,016 readings per channel
Start Modes Software programmable immediate start
or delay start, up to 6 months in advance
Real Time Recording May be used with PC to monitor and
record data in real time
LEDs 1 per channel and 2 status LEDs
Reading Rate 4 Hz up to 1 reading every 24 hours
Calibration Digital calibration through software
Calibration Date Automatically recorded within device
Battery Type 9 V lithium included, user replaceable
Battery Life 18 months typical with display off.
3 months typical with continuous display use.
Data Format Date and time stamped °C, °F, K, °R, mV, V
Time Accuracy ±1 minute/month
Computer Interface USB-A to micro USB cable (included);
460,800 baud
Operating
System
Compatibility
Windows XP SP3/7/8/10
Software Compatibility Standard Software version 4.2.21 or later
Secure Software version 4.2.18 or later
Operating Environment -20 °C to +60 °C (-4 °F to +140 °F),
0 %RH to 95 %RH non-condensing
Dimensions 4-channel: 7.25 in x 2.70 in x 1.22 in
(184.15mm x 65.58 mm x 30.99 mm)
8-channel: 7.25 in x 2.70 in x 1.68 in
(184.15mm x 65.58 mm x 42.672 mm)
Weight 4-channel: 15.3 oz (435 g)
8-channel: 20.1 oz (569 g)
Enclosure Black anodized aluminum
Approvals CE
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this meet the requirements for AMS2750G

Asked by: CTSKirk
Thank you for your question. Unfortunately, it does not.
Answered by: Application Engineer PV
Date published: 2022-12-29

Does this controller have any outputs

Asked by: AdamUlmer
Thank you for your question. This not a controller just a Datalogger and it does not have outputs just t/c inputs.
Answered by: Application Engineer PV
Date published: 2022-08-12

I have a channel that says Channel unplugged and Channel connected. so my data goes in and out

Asked by: Yogi
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-04-05

How do i change this data logger from mv to temperature. &quot;om-cp-quadtctemp200-a2&quot; it has ambient temp ,all 4 channels read mv i would like it to read temperature

Asked by: Anonymous
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-07-06

I have a Fluke 5502 multi-product calibrator. Is there a calibration procedure available I can use to calibrate this device in-house

Asked by: Rob H
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM.
Answered by: Application Engineer PV
Date published: 2022-11-23

Can I edit the Channel title to say something more suitable for any application? I am looking to be able to export the information from the Datalogger without having to edit it in the excel file. Is this possible?

Asked by: Manufacturing Engineer
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM
Answered by: Application Engineer PV
Date published: 2023-03-11
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_OM-CP-OCTTCTEMP2000-A2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
12 In Stock
en-US
en
Save Configuration