Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 to 20 mA Current Data Loggers Part of the NOMAD® Family

4 to 20 mA Current Data Loggers Part of the NOMAD® Family

Item# OM-CP-PROCESS110-100MA

4 to 20 mA Current Data Loggers Part of the NOMAD® Family OM-CP-PROCESS110-100MA OM-CP-PROCESS110-100MA
  • 16-Bit Resolution
  • Programmable Scale Factor, Engineering Units and Offset Value
  • Memory Wrap Around
  • Miniature Size


This product is no longer available please see OM-CP-PROCESS101A as a direct substitute

The OM-CP-PROCESS101 and OM-CP-PROCESS110 are low cost, high resolution, miniature battery powered, stand-alone data loggers used for automatically recording current. In addition, these data loggers allow the user to store user defined units such as pressure into the device as well as scale factors and offset values. This enables the user to easily linearize and scale any process meter that provides an analog output to engineering units automatically.

This all-in-one compact, portable, easy-to- use device will measure and record up to 32,768 current measurements. These dataloggers are a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications Input Connection: Screw terminal
Current Calibration: Digital calibration is available in software
Recording Interval: 1 second to 12 hours selectable in software
Real Time Recording: Device may be used with PC
to monitor and record data in real time
Red Visual Indicator: LED flashes at selected reading rate
Power: 3.6 V lithium battery included
Battery Life:
OM-CP-PROCESS101: 1 year at 1 min reading rate
OM-CP-PROCESS110: 10 years at 15 min reading rate
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped, volts,
other engineering units programmable through software
ADC Resolution: 16-bits
Weight:
OM-CP-PROCESS101: 30 g (1 oz)
OM-CP-PROCESS110: 60 g (2 oz)
Computer Interface: PC serial, RS-232C COM or USB
(interface cable required)
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Communications:
OM-CP-PROCESS101: 2400 baud
OM-CP-PROCESS110: 57600 baud
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
OM-CP-PROCESS101: 35 H x 64 W x 15 mm D (1.4 x 2.5 x 0.6')
OM-CP-PROCESS110: 41 H x 58 W x 20 mm D (1.6 x 2.3 x 0.8')
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration