Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Pulse Data Logger with Display

Warranty
  • RoHS Icon
  • CE Approved

$327.84

Item# OM-CP-RFPULSE2000A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $327.84
5-9 $311.45
10-24 $304.89
25-49 $291.78
50-99 $285.22
100+ $278.66

In stock

Lead Time (If not in stock): 8 weeks
Wireless Pulse Data Logger with Display OM-CP-RFPULSE2000A OM-CP-RFPULSE2000A
  • Wireless Two-Way Communication
  • Pulse Input for Monitoring Wind Speed, Energy or Flow Rate
  • View Data in Real Time
  • Battery Life Indicator

OM-CP-RFPULSE2000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate
Additional Feature


Description

The new OM-CP-RFPULSE2000A is a wireless data logger that records pulse output signals from various sensors such as flow meters and anemometers. When started, the data logger samples at 100 Hz and at the user specified reading rate, recording the total number of pulses from the sample to memory The OM-CP-RFPULSE2000A features an LCD screen which provides instant access to the current reading, minimum, maximum and average statistics. Through the software the device can be programmed to convert the pulse output into a different unit of measure such as gallons per minute or miles per hour. This information can be viewed on the LCD screen of the data logger as well as in the software. The OM-CP-RFPULSE2000A is unique in that it not only calculates pulse count, but it also calculates pulse rate. Engineering units can be programmed into the device as a rate, which allows the device to calculate the measurement unit in rates per second, minute, hour or per day. This provides more useful statistics to the user when data logging over long periods of time. The OM-CP-RFPULSE2000A can be used as a standalone data logger, or it can be used with the OM-CP-RFC1000-EXT wireless transceiver to wirelessly transmit data back to a central PC. The OM-CP-RFPULSE2000A transmits up to 152 m (500') line of sight to the OM-CP-RFC1000-EXT transceiver. Multiple OM-CP-RFC1000-EXT’s can be used as repeaters and transmit up to 305 m (1000') line of sight to other OM-CP-RFC1000-EXT’s. This allows the data to be sent back over a greater distance. The OM-CP-RFPULSE2000A can be used as a single, wireless data logging system, or can be expanded to a large scale system, which can include hundreds of data loggers measuring a number of areas (additional wireless loggers and transceivers may be required). Data can be viewed in graphical or tabular formats and summary and statistics views are available for further analysis. The software features export to Excel®, data annotation, digital calibration and more.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Replacement 9V lithium battery
$46.93
12 In Stock
en-US
en
Save Configuration