Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Precision RTD Temperature Data Logger with Display

Precision RTD Temperature Data Logger

$727.90

Item# OM-CP-RTDTEMP2000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $727.90
5-9 $691.51
10-24 $676.95
25-49 $647.83
50-99 $633.27
100+ $618.72

In stock

Lead Time (If not in stock): 8 weeks
Precision RTD Temperature Data Logger OM-CP-RTDTEMP2000 OM-CP-RTDTEMP2000
  • Large, Backlit LCD Display
  • Front Keypad with Lock Feature
  • High Speed Download
  • Real-Time Operation

OM-CP-RTDTEMP2000 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a LCD display. It is perfect for applications requiring precise temperature readings. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average); recording status (start, stop and recording rate); display options (units, text size); and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 174,762 readings, the OM-CP-RTDTEMP2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost.

The OM-CP-RTDTEMP2000 runs on a 9 V battery with a typical battery life of 1 year at a 1 min reading rate with the display off. With continuous LCD and no backlight usage, the average battery life is 30 days. For power savings, both the LCD and backlight have configurable auto-off options. Those wanting to keep the LCD display and backlight continuously active need only to connect the unit to an AC power supply, keeping the 9 V battery connected as a back-up. NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Specifications
TEMPERATURE PROBE
Measurement Range:
-200 to 850°C (-328 to 1562°F)
Input Type: 100 Ω Pt RTD, α = 0.00385
Input Connection: 2, 3, or 4-wire scew terminal block
Resolution: 0.01°C
Probe Calibrated Accuracy: ±0.05°C (-200 to 260°C) ±0.3°C (260 to 850°C)
Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)

DOT-MATRIX LCD
Dimensions:
63 mm x 35 mm (2.5 x 1.375')
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time
and date, up to six months in advance; programmable stop time
Memory: 174,762 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery included, user replaceable; optional AC adapter
Battery Life: 1 year battery life at 1 min reading rate with display
off. 30 days typical with continuous LCD and no backlight usage.
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month (at 20° to 30°C)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C, (-4 to 140°F) 0 to 95% RH non-condensing
Dimensions: 122 x 84 x 32 mm (4.8 x 3.3 x 1.25')
Weight: 440 g (16 oz)
Enclosure: Black anodized aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Can the RS232 port be used to communicate with the unit to read the current temperature, etc? Or is it only used with the bundled software? The manual seems to suggest the latter. The former would make this immensely more useful.

Asked by: Nickname already used
Thank you for your question. Just with the supplied software.
Answered by: Application Engineer PV
Date published: 2023-02-23

There seems to be a disclaimer that the logger may not work properly with 3 wire RTDs in the manual, is this right? Can this be used with 3 wire? I'm only confused because as far as I know, 3W is better than 3W.

Asked by: Nicknnamed
Thank you for your question. 3-wire Rtd will work fine with the logger.
Answered by: Application Engineer PV
Date published: 2021-11-08
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-RTDTEMP2000, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
Replacement 9V lithium battery
$46.93
12 In Stock
en-US
en
Save Configuration