Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Four Channel Temperature Data Logger with Graphing Display

Four Channel Temperature Data Logger with Display

$432.57

Item# OM-DVT4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $432.57
5-9 $410.94
10-24 $402.29
25-49 $384.99
50-99 $376.34
100+ $367.68

In stock

Lead Time (If not in stock): 8 weeks
Four Channel Temperature Data Logger with Display OM-DVT4 OM-DVT4
  • Measures and Records Temperatures From One Internal Sensor and 3 External Probes
  • Text Display: Real Time Temperature, Logging Summary, Sample Rate, Memory Used and Memory Left
  • Graph Display: Shows Measurement Trends with Scrolling Feature
  • Visual Over and Under Alarm Indicators

OM-DVT4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


The OM-DVT4 temperature data logger with display is an easy-touse, versatile device which can be used for a wide range of logging applications. The OM-DVT4 records and instantly displays trends for up to 4 temperatures using one internal and three external sensors. The large, clear display shows all channels simultaneously, as well as the temperature difference between channels. When you’re ready, download up to 87,000 data points to your PC for further analysis.

Data logging has never been this visual! The OM-DVT4 is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 87,040 temperature measurements can be stored in the data logger memory (21,760 measurements per channel). Visual over and under temperature alarm indicators are available for all four channels.

Easy-to-use Windows software is included with the OM-DVT4. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
DATA LOGGER
Internal Probe Temperature Range:
-10 to 65°C (15 to 150°F)
External Probe Temperature Range: -40 to 70°C (-40 to 160°F)
Temperature Accuracy: ±0.5°C (1°F)
Temperature Resolution: 0.1°F or 0.1°C
Time Accuracy: ±100 ppm @ 75°F
Calibration: User single point offset calibration is available through software for all temperature channels. Calibration can be password protected.
Sample Rate: User selectable 1 second to 18 hour
Sample Storage Capacity: 21,760 points for 4 temperatures, 29,013 points for 3 temperatures,
43,520 points for 2 temperatures, 87,040 points for single temperature.
Alarms: Visual over and under alarm indicator for all 4 channels
Power: Three “AA” batteries (included)
Battery Life: 1 year continuous use, 2 years average use. The logger automatically turns itself OFF after 1 hour, when not logging. Turn ON by pressing any button.
Operating Temperature: -10 to 65°C (15 to 150°F)
Storage Temperature: -20 to 70°C (-5 to 160°F)
Dimensions: 7.7 H x 10.2 W x 3.8 cm D (3.05 x 4 x 1.5")
Weight: 200 g (7.0 oz)

EXTERNAL PROBES
Number of Channels:
3
Probe Cable Length: 4.6 m (15'), PVC insulation
Probe Tip Material: Nickel plated brass
Probe Tip Dimensions: 5 cm (2") L, 5 mm (0.2") dia

SOFTWARE
PC Interface:
USB port; USB cable is included
Sampling Interval: User selectable from 1 second to 18 hours, in 1 sec increments
Data Security: Unique factory set logger ID. Recording session counter. Password protected calibration.
Operating System Compatibility: Windows® XP SP2/Vista/7 and 8 (32-bit and 64-bit)
Minimum System Requirements: 5 MB of free disk space, 800 x 600 screen resolution,
1 free USB port.
Recording Start: On button press, immediate after setup, or at a user specified date and time.
Recording Mode Stop: On memory full, or continuous recording with memory rollover
Real Time Status: Visual indication through the status LED. Software real time status.
User Calibration: Password protected calibration for each channel
User Information: Up to 30 characters
Logger Channels: User selectable. Disabling channels increases the storage capacity
of the other channels.
Units: US and Metric
Data Format: Exportable to text or Excel files
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is this really not supported in Windows 10?

Asked by: Alan S
The latest version of software is Windows 10 compliant it can be down loaded from this link: ftp://ftp.omega.com/public/DASGroup/products/OM-DVTH_DVT4/OmegaLog1503.zip
Answered by: cwengineer3
Date published: 2020-02-12

Is this really not supported in Windows 11?

Asked by: Alabama Boy
Thank you for your question. The software vers 1.61 that you can download from this web page will operate in Win11.
Answered by: Application Engineer PV
Date published: 2023-03-08

Are there any other probe size options available for this model?

Asked by: LeonT
Hello, thank you for your question. This logger comes with integrated probes that can not be customized. For more flexible options, you can take a look at our multichannel RTD or thermocouple loggers. That way you could select the dimensions of your choice.
Answered by: DA Engineer
Date published: 2023-11-28

Where would I find a data sheet with accuracy and ranges listed?

Asked by: Davidgror
Hi, as a result of our newly launched omega.com we are adding new data sheets to the product pages. Please visit our UK website in the meantime to view the data sheet. Please contact us if you have any further questions. Thanks! https://br.omega.com/omegaFiles/das/pdf/OM-DVT4.pdf
Answered by: Jane
Date published: 2019-05-15

A few questions : - What is the sampling time range? - When the software is used in auto update mode, does the software makes local copy of the data (and is there a size limit?), of does the software only show what's inside the logger?

Asked by: Maxime
Thank you for your questions. Please e-mail your questions to Data Acquisition Dept -DAS@OMEGA.COM and they will be able to assist you.
Answered by: Raptor
Date published: 2021-02-05
  • y_2024, m_3, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-DVT4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration