Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

5 Pack Temperature Data Logger with USB Interface

$267.06

Item# OM-EL-USB-LITE-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $267.06
5-9 $253.71
10-24 $248.37
25-49 $237.68
50-99 $232.34
100+ $227.00

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 11 left

Limited Stock
5 Pack Temperature Data Logger with USB Interface OM-EL-USB-LITE-5 OM-EL-USB-LITE-5

Check out this product: OM-EL-USB-1-PRO-A-Logger.

  • USB Interface for Setup and Data Download
  • -10 to 50°C (14 to 122°F) Measurement Range
  • 2 User-Programmable Alarm Thresholds
  • Red/Green Alarm Status Indication via Pushbutton

OM-EL-USB-LITE-5 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-EL-USB-LITE is a low-cost temperature data logger that measures and stores up to 4080 temperature readings over a -10 to 50°C (14 to 122°F) measurement range. It has a fixed 30-minute sample rate and a battery life of 1 month with continuous use. Press the button and a red/green LED indicates whether a preset alarm level has been breached. The data logger is configured and the stored data is downloaded by plugging the module into a PC's USB port and running the control software under Windows XP SP3/Vista/7 and 8. The downloaded data can be graphed, printed, and exported to other applications. A battery comes installed. To start logging, pull out the tab.

Battery Replacement
The user should replace the battery every month, or before logging critical data. The OM-EL-USB-LITE does not lose its stored readings when the battery is discharged or replaced; however, the data logging process will stop and cannot restart until the battery has been replaced and the logged data has been downloaded to a PC.

For maximum logging life, use only OM-EL-BATT-LITE replacement batteries. Before replacing the battery, remove the OM-EL-USB-LITE from the PC.

Note: Leaving the OM-EL-USBLITE plugged into the USB port for longer than required will shorten battery life.

LED Flashing Modes
The OM-EL-USB-LITE has a bicolor LED status light. To save power, it operates for only a short time after the pushbutton is released.

Specifications
Measurement Range: -10 to 50°C (14 to 122°F)
Internal Resolution: 1°C (2°F)
Accuracy: ±2.5°C (±4.5°F)
Memory: 4080 readings
Logging Interval: 30 minute (fixed)
Operating Temperature Range: -10 to 50°C (14 to 122°F)
Alarm Thresholds: 2 (user programmable)
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red/green alarm status indication via pushbutton
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Power: 3 V coin cell battery (included)
Battery Life: 1 month
Weight: 30 g (1 oz)
Dimensions:
68 x 18 x 9.4 mm (2.7 x 0.7 x 0.4' )
loading all models
loading all reviews
Rated 5 out of 5 by from I really like these! I have to have temp traces for shipments. These work great
Date published: 2016-05-23
Rated 5 out of 5 by from Great Value and Ease of Use Great Value. Will meet the needs of monitoring incubators over the off hours to verify no excursions.
Date published: 2022-08-26
  • y_2024, m_3, d_27, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-EL-USB-LITE-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 68ms
  • REVIEWS, PRODUCT
loading all QA

are these water resistant? does this record temp readings over a period of time and if so what length of time and at what interval?

Asked by: Richard06
Hello, thank you for your question. These are not water resistant. The OM-EL-USB-LITE is a low-cost temperature data logger that measures and stores up to 4080 temperature readings over a -10 to 50°C (14 to 122°F) measurement range. It has a fixed 30-minute sample rate and a battery life of 1 month with continuous use.
Answered by: DA Engineer
Date published: 2019-12-28
  • y_2024, m_3, d_26, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-EL-USB-LITE-5, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 114ms
  • QUESTIONS, PRODUCT
Replacement 3 V coin cell battery
$6.06
35 In Stock
en-US
en
Save Configuration