Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Voltage Signal Isolator for DC speed control

Warranty
  • RoHS Icon

Item# OMDC-VSI

Voltage Signal Isolator for DC speed control OMDC-VSI OMDC-VSI
  • Accepts Wide Range of Input Voltages
  • Allows Any PLC to Control a DC Motor Drive
  • Can be Used for Master/Follower Operation
  • Can be Used with Any DC Speed Control


The OMDC-VSI (voltage signal isolator) permits the user to control the output of a variable speed motor drive from any external grounded or ungrounded DC input signal. A single model accepts a wide range of input voltages (0 to 5 through 0 to 25 Vdc or 0 to 25 through 0 to 250 Vdc). The GAIN trimpot is used to adjust the output of the OMDC-VSI to full on when a full speed signal is applied to its input terminals. The OMDC-VSI incorporates a feedback circuit, which virtually eliminates output changes due to the thermal drift of logic components. The OMDC-VSI is packaged in an aluminum chassis mount housing and contains an on-board power supply for its logic circuit. An electrical isolation rating of 2500 Vrms is achieved by the use of an optically isolated IC package.

The OMDC-VSI can be used with virtually any motor speed control that has a speed reference circuit of +5 to +15 Vdc and an input impedance greater than 47 kΩ. The output of the OMDC-VSI is a DC voltage that is directly proportional to the input speed signal. The wide input range allows the OMDC-VSI to follow signals as low as 0 to 5V logic levels and up to the 180 Vdc levels present at the armature leads of a 180 Vdc motor. By simply connecting the input terminals across the armature leads of a 'master motor', you can use the OMDC-VSI for master/follower operation. The addition of a scaling pot will provide for proportional follower operation.

SPECIFICATIONS
Supply Voltage:
120/240 Vac, 50/60 Hz
Input Signal Voltage: 0-5 to 0-25 Vdc or 0-25 to 0-250 Vdc
Output Signal Voltage: +5 to +15 Vdc
Dimensions: 92 W x 108 L x 42 mm D (3.63 x 4.25 x 1.65')
Weight: 277.3 g (9.8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration