Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-50°C to 1370°C Video Infrared Thermocouple & Humidity Meter

Digital Infrared Video Thermometer
Warranty
  • CE Approved

$1,132.75

Item# OS-VIR50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,132.75
5-9 $1,076.11
10-24 $1,053.46
25-49 $1,008.15
50-99 $985.49
100+ $962.84

In stock

Lead Time (If not in stock): 5 weeks
Digital Infrared Video Thermometer OS-VIR50 OS-VIR50
  • Built-in Camera offers still image and video capturing functionality for documenting
  • Dual Laser Sighting and Fast 150 Millisecond Response Time
  • Color Led Bargraph For Viewing Trends
  • Type K Thermocouple Input

OS-VIR50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Number of Inputs
Communications Protocol
Field of View
Weight


  • Battery life 4 hours (continuous) approx
  • Measurement Units °F/°C
  • Memory Capacity Max 8 Gbytes
  • Number of Batteries Included 1
  • Power Source Rechargeable battery
The OS-VIR50 video infrared thermometer is capable of making non-contact (infrared) and contact (thermocouple) temperature measurements. The built-in camera offers still image and video capturing functionality for documenting measurement locations. The meter includes a microSD card slot for offloading still images and video. The built-in laser pointer increases target accuracy while the backlit LCD and handy push-buttons combine for convenient, ergonomic operation. This meter is shipped fully tested and calibrated.

SPECIFICATIONS
Laser Convergence Distance: 127 cm (50')
Infrared Temperature Range: -50 to 2200°C (-58 to 3992°F)
Repeatability: ±0.5% or 1.8°F / 1°C
Basic Accuracy: ±(1% of rdg + 4°F/2°C) (31 to 212°F)
Max Resolution: 0.1°F/°C
Emissivity: 0.10 to 1.00 Adjustable
Field of View (Distance to Target): 50:1
Type K Temperature Range: -50 to 1370°C (-58 to 2498°F)
Air Temperature Range: 0 to 50°C (32 to 122°F)
Relative Humidity: 0 to 100% RH
LCD Display: 2.2' TFT 320 x 240 pixels
Camera: 640 x 480 pixels
Internal Memory
    Internal Flash: 49Mbyte
    MicroSD Card: Max 8 Gbytes
Power: Lithium ion rechargeable battery (included)
Battery Life: 4 hours (continuous) approx
Dimensions: 189 x 152 x 57 mm (7.4 x 6.0 x 2.2')
Weight: 494 g (17.4 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

How can i calibrate the device? And how can i change the s/d ratio to make laser conversion

Asked by: Mohamednedo
Thank you for the inquiry. Please forward these questions to TEMP@OMEGA.COM. Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-08-09
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OS-VIR50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Digital Infrared Video Thermometer
$87.27
5 In Stock
en-US
en
Save Configuration