Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Extech (FLIR) Non-Contact IR Body and Forehead Thermometer

Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits

$295.38

Item# IR200

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $295.38
5-9 $280.61
10-24 $274.70
25-49 $262.89
50-99 $256.98
100+ $251.07

In stock

Lead Time (If not in stock): 5 weeks
Extech (FLIR) Non-Contact Body IR Thermometer with Adjustable Alarm Limits IR200 IR200
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.
  • Visual and audible alarm when programmed limit is crossed
  • Measures body and forehead temperature from 89.6°F to 108.5°F (32.0°C to 42.5°C) without contact
  • Ideal for non-contact forehead body temperature measurement

IR200 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Supply Power
Storage
Features


  • Dimensions 6.3 x 3.2 x 1.7" (160 x 82 x 42 mm)
  • Optimum Measuring Distance 1.9” to 5.9” (5 to 15cm)

The OS200-Series is designed to be a screening device to measure body temperature without contact. Features a visual and audible alarm when set temperature limits are crossed. This infrared thermometer measures body temperatures from 89.6°F to 108.5°F (32.0°C to 42.5°C) and surface temperatures from 32°F to 140°F (0.0°C to 60.0°C). Ideal for use when measuring body temperature on individuals forehead with a distance of 1.9” to 5.9” (5 to 15cm).

The OS200-Series is good for initial screening in areas such as: large gatherings, buildings, factories, and schools/universities. The non-contact benefit of using the OS200-Series thermometer could reduce the spread of infectious diseases.

*This device is intended for screening purposes only, not to replace clinical thermometers or a professional diagnosis.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Will I need to calibrate this thermometer before using?

Asked by: Claudine
The IR200 has a stated accuracy of +/- 0.5F (+/- 0.3C) and is offered with a CAL-1 Document no charge . This is a Certificate of Conformance that documents that the product you buy comply with the specifications specified on our website. We can also offer as an option , a Certificate of Calibration that is traceable to NIST for an addition charge. For details, please email your calibration requirements to temperature@omega.com
Answered by: SAT_SAE
Date published: 2020-07-08

Will this thermometer work when the ambient temperature is below 40/45 degrees F?

Asked by: dsmith017
The IR200 measures Surface Temperature Range 32 to 140°F (0 to 60°C) If the temperature goes below 32°F or 0°C, “Lo” will appear in the display. Please contact our Temperature Group at 800-826-6342 . We can discuss your application in detail . We can then determine an appropriate IR sensor for your application
Answered by: SAT_SAE
Date published: 2020-10-29
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_IR200, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration