Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

-60°C to 500°C Infrared Thermometer with Long Battery Life

Low Cost Infrared Thermometer | OMEGA

$132.65

Item# OS561

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $132.65
5-9 $126.02
10-24 $123.36
25-49 $118.06
50-99 $115.41
100+ $112.75

In stock

Lead Time (If not in stock): 8 weeks
Low Cost Infrared Thermometer | OMEGA OS561 OS561
  • Fixed 0.95 Emissivity
  • 10:1 Field of View
  • Long Battery Life
  • TEMPORARY PRICE DROP! ADD TO CART TO SEE DISCOUNT.

OS561 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Number of Inputs
Field of View
Weight
Spectral Response
Response Time


The OS561 is an economical tool for temperature measurements, with non-contact measurement capability, user-friendly 2-key operation, and max and hold modes. The backlit LCD screen and the laser stay on when the trigger is depressed; auto power-off is fixed at 15 seconds for the LCD screen. The OS561 uses 2 “AAA” batteries and has an ultra-long battery life.

SPECIFICATIONS
Measurement Range: -60 to 500°C (-76 to 932°F)
Accuracy: ±2% of reading or 2°C (4°F), whichever is greater
Resolution: 1°C/1°F (0.1°C/0.1°F between -9.9 and 199.9)
Response Time: 1 sec
Emissivity: Fixed 0.95
Field of View: 10:1
Operating Temperature: 0 to 50°C (32 to 122°F)
Power: 2 'AAA' alkaline batteries (included)
Battery Life: 18 hr continuous use with laser and backlight; 180 hr without laser and backlight
Dimensions: 175.2 x 39.0 x 71.9 mm(6.9 x 1.53 x 2.8')
Weight: 179 g (6.3 oz) including batteries (2 'AAA')
loading all models
loading all reviews
Rated 4 out of 5 by from Works as Advertised Bought this device for cursory measurements of surface temperatures, and it works fine for our purposes. Definitely not a high-precision machine, but that is not what it is advertised as.
Date published: 2016-12-12
  • y_2024, m_4, d_22, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OS561, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

Hi, is OS561 IR thermometer usable for medical purpose? I want to use it to check temperature of my staff in the purpose of detecting COVID-19 affected people

Asked by: Fernand
Thank you for your interest in our Product. The OS561 is not usable for medical purposes. You may want to consider instead the Handheld IR Omega OS-820D or the IR200 for Non-Contact Body Temperature measurements
Answered by: SAT_SAE
Date published: 2020-04-24

Does this unit come with a current Certificate of compliance?

Asked by: Trvu
Thank you for your inquiry. All products come with a Certificate Of Compliance.
Answered by: CB Engineer
Date published: 2021-02-19

Do you make any non-contact thermometers for human medical use?

Asked by: jeffdaddy
Thank you for your interest in our Products Our IR devices are not certified for medical or diagnostic use
Answered by: SAT_SAE
Date published: 2020-03-24
  • y_2024, m_4, d_22, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OS561, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration