Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Non-Contact Infrared Thermometer

Item# OSXL207

Non-Contact Infrared Thermometer OSXL207 OSXL207


The new Infrared Thermometer OSXL207 is an 8:1 noncontact temperature measuring instrument using infrared technology and laser sighting. Features include a 4 digit backlit LCD, scan/hold function and auto power off.

SPECIFICATIONS
Optical Ratio: 8 to 1
Temperature Range: -20 to 320°C (-4 to 605°F)
Temperature Accuracy: ±4°F (±2°C) or ±2% of reading whichever is greater
Emissivity: 0.95 (fixed)
Response Time: 500 mS
Auto Power Off: After 7 seconds of inactivity
Repeatability: ±2°F, ±1°C
Power Source: 9V battery (included)
Dimensions: 152 x 118 x 32 mm (6 x 4.6 x 1.3')
Weight: 170 g (6 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration