Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Insertion Type pH and ORP Electrodes

Item# PHE543110 Series

In stock

Lead Time (If not in stock): 0 week
High Temperature Insertion Type pH and ORP Electrodes PHE543110 Series PHE543110 Series
  • 16 Month Shelf Life
  • High Temperature
  • High Pressure
  • Steam Sterilization


The high temperature insertion type electrode is designed for periodic exposure to steam sterilization or continuous high temperature. This pH electrode is housed in a durable thermoplastic (PAS) body and is rated for temperatures up to 135°C. The use of the double Porous PTFE liquid junctions with matched viscosity electrolytes provides a reference cell which permits extended periods of pH measurements in the presence of sulfides or other silver complexing agents. This electrode also incorporates pressure compensating devices to protect the electrode from extreme temperature induced pressure deviations. Ten foot cable length and BNC connector are standard.

Application
• High Temperature Environment
• Continuous Processing Applications
• Harsh Conditions
• Steam Sterilization

Specifications
pH Range: 0 to 14 pH
Temperature Range:
-5 to +135°C (23 to 275°F)
Pressure Range: 500 psig @ 25°C
Accuracy: ±0.1% over full range
Impedance: 125 Mohm (standard version)
Reference Cell: Double Junction, KCl/AgCl, KNO3
Reference Junction: Porous PTFE
Wetted Materials: PTFE, Glass membrane, polymer outer body, EPR “O” Rings
Response Time: 95% of reading in 10 seconds
Drift: Less than 2 mV per week
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
1/2 MNPT Installation Fitting
$202.27
0 In Stock
pH 4 buffer solution, 4L (1 gal)
$46.03
0 In Stock
pH 4 buffer solution 500 ml (0.5 qt)
$18.43
0 In Stock
pH 10 buffer solution, 500 ml (1
$19.47
0 In Stock
pH 7 buffer solution, 500 ml (1 pt)
$18.43
0 In Stock
PH 7 buffer solution 4L (1 gal)
$46.03
0 In Stock
De-ionized water, 500 ml (1 pt)
$22.99
7 In Stock
De-ionized water, 4L (1 gal)
$54.46
11 In Stock
20 foil packets of de-ionized water
$49.41
0 In Stock
5 each single use foil packets of pH-4, pH-7, pH-10, and de-ionized water
$49.41
11 In Stock
pH Accessories
pH 10 buffer solution 4L (1 gal)
$48.62
0 In Stock

Related Categories

en-US
en
Save Configuration