Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Laboratory Multi Position Stirrer

Item# PHS-25

Laboratory Multi Position Stirrer PHS-25 PHS-25
  • Accommodate up to Nine 250 ml Beakers or Flasks


The PHS-25 Multi Position Stirrer is a perfect solution to labs whoneed multiple stirring positions. The PHS-25 will accommodate up to nine 250 ml beakers or flasks. The bright stainless steel top has nine circular etched markings to make placement easy. A powerful brushless motor will give years of trouble free use, all at a very economical price.

Specifications
Top Plate Material: Bright stainless steel
Number of Available Positions: 9
Maximum Vessel Width Size: 250 mL
Stirrer Speed: 300 to 2800 RPM
Motor: 2 W, brushless
Dimension: 300 W x 300 L x 55 D mm (11.8 x 11.8 x 2.1")
Plate Dimensions: 300 x 300 mm (11.8 x 11.8")
Net Weight: 2 kg (4.4 lb)
Power Supply: AC 90 to 230V, 50 to 60 Hz
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration