Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Isolated & Non-isolated Industrial pH/ORP Transmitters

Item# PHTX-014

Isolated & Non-isolated Industrial pH/ORP Transmitters PHTX-014 PHTX-014
  • Isolated or Non-Isolated Models Available
  • 4 to 20 mA Output
  • Manual or Automatic Temperature Compensation


This product is no longer available. Please see FL2000 as a possible alternative or contact our Engineering department for a viable replacement.



The model PHTX-014 pH two wire transmitter is designed to provide a standard 4 to 20 mA current output which is proportional to the pH being measured. Its small size and encapsulated construction allow for easy installation and will accommodate any pH electrode with a BNC connector. Temperature compensation is either manual or automatic with use of any 1000 Ohm Platinum RTD.

SPECIFICATIONS
Range: 0 to 14 pH or 2 to 12 pH
Span: 0 to 14 pH;
Accuracy: ±0.02 pH;
Operating Temperature: -25 to 70°C (-13 to 158°F);
Input Impedance: 10^13 Ohms
Temperature Compensation:
Manual:
fixed resistors;
Automatic: 1000 ohm Platinum RTD;
Connector: BNC
Power: 12 to 80 Vdc (24 Vdc recommended)
Output: Non-isolated 4 to 20 mA;
Dimensions: 57.4 H x 38.1 W x 38.1 mm D (2.25 x 1.5 x 1.5");
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration