Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Air Pressure Regulators

1.4 to 60 psig

$122.76

Item# PRG98-60

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $122.76
25-49 $116.62
50-99 $114.17
100-199 $109.26
200+ $106.80

In stock

Lead Time (If not in stock): 5 weeks
1.4 to 60 psig PRG98-60 PRG98-60
  • Miniature Precision Air Regulator
  • High Resolution Adjustment of Set Pressure
  • Highly Accurate Air Pressure Regulation in a Small Package
  • Compact and Lightweight

PRG98-60 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Maximum Inlet Pressure
Pressure Port Size
Pressure Port Type
Media Type
Features


  • Body Material Diecast aluminum alloy
  • Flow Capacity 10 SCFM @ 100 psi inlet
  • Form Factor Pipe
  • Maximum Supply Pressure 10 bar (150 psi)
  • Sensitivity 0.25 inH2O
  • Supply Pressure Effect < 0.1 psi for 100 psi change
  • Total Air Consumption 1.0 to 12.5 scfh
OMEGA’s PRG98 miniature air pressure regulator provides the highest level of regulation accuracy and repeatability available in a compact lightweight housing. It is ideal for applications that require precise pressure control and substantial flow capacity under variable operating conditions and limited space.

SPECIFCATIONS
Maximum Supply Pressure: 10 bar (150 psi)
Supply Pressure Effect: 0.5 psi for 100 psi change
Flow Capacity: 10 SCFM @ 100 psi inlet
Exhaust Capacity: 7 SCFM
Sensitivity: 0.25 inH2O
Repeatability: 0.3% of span
Air Consumption: 6 SCFH maximum at 150 psi supply
Temperature Limits: -18 to 71°C (0 to 160°F)
Port Sizes (In/Out/Gauge): 1/16-27 NPT
Mounting: Pipe, panel, through body or optional bracket
Dimensions: 35.1 W x 35.1 D x 98.5 mm H (1.38 x 1.38 x 3.88')
Weight: 0.16 kg (0.35 lbs)
Materials:
    Body: Diecast aluminum alloy, chromate and epoxy paint
    Elastomers: Nitrile
    Trim: Zinc plated steel
    Additional Materials: Brass, aluminum, stainless steel, zinc plated steel
loading all models
loading all reviews
Rated 4 out of 5 by from Works great This small regulator works great for our needs in this application.
Date published: 2018-03-22
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_PRG98-60, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration