Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DC/DC Converters for Regulated Strain Gage and Transducer Excitation

DC/DC Converters for Regulated Strain Gage and Transducer Excitation From an Unregulagted DC Source

Item# PSD-15

DC/DC Converters for Regulated Strain Gage and Transducer Excitation From an Unregulagted DC Source PSD-15 PSD-15
  • Wide Input Ranges
  • High Efficiency
  • Low Noise, Highly Regulated


The OMEGA™ 10 and 12 watt single and dual output converters have extra wide input ranges, allowing a single unit to operate from multiple bus voltages. Linear post regulator based design provides outstanding line and load regulation. All 12 watt single output units are UL recognized.

SPECIFICATIONS
Line regulation typical: 0.02%
Load regulation typical: 0.02%
Noise typical: 10 mV p-p
Isolation: 700-1544 Vdc input to output, depending on mode
Operating Temperature: -25 to 80°C (-13 to 176°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
AC Power cord with stripped end termination
$13.00
0 In Stock
en-US
en
Save Configuration