Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

General Purpose Industrial Pressure Switch with 2 Outputs

0 to 50 psi, fixed deadband

$781.00

Item# PSW-852BK

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-24 $781.00
25-49 $741.95
50-99 $726.33
100-199 $695.09
200+ $679.47

In stock

Lead Time (If not in stock): 6 weeks
0 to 50 psi, fixed deadband PSW-852BK PSW-852BK
  • Two or Three-Switch Outputs — can Be Separated up to 100% of Range
  • Adjustable Pressure Ranges: inWC (inH2O) Ranges: -300 to 250 inH2O
    Pressure Ranges: 30 inHg Vac to 3000 psi (-1 to 206 bar)

PSW-852BK Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Deadband Range
Features
Switch Type
Pressure Port Size
Pressure Port Type
Deadband


  • Connection Gender Female
  • Enclosure Rating NEMA-1
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Maximum Rating 15
  • Maximum Storage Temperature 71 {C} (160 {F})
  • Minimum Ambient Temperature -40 {C} (-40 {F})
  • Minimum Storage Temperature -54 {C} (-67 {F})
  • Pressure Type Gauge
  • Pressure Units PSIG
  • Shock Setpoint repeats after 15 g
  • Vibration Setpoint repeats after 2.5 g
The PSW-850 is a simple, economical control for processes which require multiple switching capabilities. Dual or triple-switch controls provide multi-outputs in applications such as alarm and shutdown, pre-alarm and alarm, high/low limit or level staging functions.
Triple-switch models have been used for liquid level control. In this application, three pressure settings correspond to 'pumping out' elevations in a sump pump.

SPECIFICATIONS
Approvals: UL, CE Compliant
Storage Temperature: -54 to 71°C (-67 to 158°F)
Ambient Temperature: -40 to 70°C (-40 to 160°F)
except model PSW-852A: -40 to 70°C (0 to 160°F)
Ambient Temperature Effect: less than 1% of range for 30°C (54°F) change
Set point repeatability: ±2% of adjustable range (3% for PSW-852E)
Shock: setpoint repeats after 15 g, 10 millisecond duration
Vibration: set point repeats after 2.5 g, 5-500 Hz
Enclosure: Die cast aluminum, epoxy powder coated, gasketed, captive cover screws
Dimensions: 150 H (max) x 125 W x 140 D (5.9 x 4.9 x 5.5')
Enclosure Classification: Complies with NEMA-1 requirements
Switch Output: Two or three SPDT; setpoints may be separated up to 100% (30% for PSW-852A and PSW-852B)
Electrical Rating: 15 amp 125/250/480 Vac resistive
Weight: approx. 1.4 to 3.4 kg (3 to 7.5 lb) (varies with model)
Electrical Connection: Three 22 mm ( 7/8') diameter knockouts
Pressure Connection: 1/4 NPT Female, (1/2 NPT Female on PSW-852A)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 46ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration