Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Pressure Transmitter Very High Accuracy Current Output

Item# PX01-I

Pressure Transmitter Very High Accuracy Current Output PX01-I PX01-I
  • 0.05% Linearity
  • 5-Point NIST Traceable Calibration Provided
  • All Stainless Steel Construction
  • Hermetically Sealed Design for Harsh Environments


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.05
  • Maximum Compensation Temperature 16°C (60°F)
  • Measurement Units psi
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±0.05% FSO
  • Wetted Materials Stainless Steel
  • Zero Balance +4 mA ±0.02 mA
OMEGA's PX01 is a very high accuracy, low-noise, 4 to 20 mA output industrial pressure transmitter. Its all stainless steel construction and hermetically sealed case make it suitable for harsh environments. A broad temperature-compensated range of 15 to 71°C (60 to 160°F) makes this transmitter very stable with fluctuating temperatures. The PX01 is available in gage, absolute, or sealed models, as well as in psi or metric ranges. NPT and 7/16-20 O-ring seal fittings are available for industrial and Hydraulic applications.

The PX01 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-160 mbar to 0-400 bar pressure ranges. Please see the PXM01 for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
4 to 20 mA Output
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±0.06 mA
Zero Balance: +4 mA ±0.02 mA
Linearity: ±0.05% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber (except gage units)
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% FSO/°F
Zero: 0.003% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
Ranges <10000 psi: 7.16-20 UNF female;
also available: 1.4-18 NPT M/F; ranges 10,000 to 30,000 psi = 9/16-18, 1.4' HP tube
Electrical Connection: PTIH-10-6P or equal. Also available: 3 m (10') 2-conductor cable; explosionproof amplifier housing.
Mating Connector: PT06F10-6S (not included), metric ranges available
Weight: 388 g (13.7 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories and Compatible Meters
Mating connector for LC714 series load cells
$41.30
0 In Stock
en-US
en
Save Configuration