Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transmitter with Lightning Protected Amplifier Housing

Item# PX02-I-HEAD

High Accuracy Pressure Transmitter with Lightning Protected Amplifier Housing PX02-I-HEAD PX02-I-HEAD
  • High Accuracy
  • Lightning Protected Junction Box
  • All Stainless Steel Construction
  • Hermetically Sealed Design for Harsh Environments


  • Excitation 12 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10% adj.
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated pressure
  • Repeatability ±10.05% FS
  • Wetted Materials Stainless Steel
  • Zero Balance 4 mA +10% -2% adj
OMEGA’s PX02 Series are high accuracy, industrial pressure transmitters. All stainless steel construction and sealed case makes the PX02 suitable for harsh industrial environments. A broad temperature compensated range of 16 to 71°C (60 to 160°F), high operating range to 121°C (250°F) and excellent temperature compensation make this transducer very stable for applications with fluctuating temperatures. The PX02 is available in gage, absolute or sealed models as in psi or metric ranges.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Linearity: ±0.15% FS
Hysteresis: ±0.1% FS
Repeatability: ±0.05% FS
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: 0.005% of rdg/°F
   Zero: 0.005% of FS/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH SS
Pressure Port:
Ranges <10,000 psi: 7/16-20 UNF female, 1/4-18 NPT M/F or 7/16-20 UNF-2A male
Ranges ≥10,000 psi: 9/16-18, 1/4' HP tube.
Electrical Connection: Lightning-protected
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration