Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Millivolt Output Pressure Transducer 7/16-20 UNF or 1/4 NPT Connections

Item# PX02-MV

High Accuracy Millivolt Output Pressure Transducer 7/16-20 UNF or 1/4 NPT Connections PX02-MV PX02-MV
  • 5 Point NIST Traceable CalibrationCertificate
  • High Operating Temperature 163°C (325°F)
  • All Stainless Steel Construction
  • Shunt Calibration for Fast System Set Up


  • Excitation 10 Vdc (15 Vdc max)
  • Accuracy Value 0.15
  • Input Resistance 350 ±10 Ω
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of rated pressure
  • Output Resistance 350 ±10 Ω
  • Repeatability ±0.1% FS
  • Wetted Materials Stainless Steel
  • Zero Balance 1.0% FS
OMEGA’s PX02 Series is a high accuracy, 30 millivolt output, industrial pressure transducer. The all stainless steel construction and hermetically sealed case makes it suitable for harsh industrial environments. The PX02 has a high operating range, a broad compensated range and excellent temperature compensation which gives stable readings in harsh applications. They are available in gage, sealed or absolute models as well as psi or metric ranges with connector or cable terminations.

The PX01 is now available with a high speed (up to 1000 rdgs/sec)in-line USB amplifier. Add Suffix -IN-USBH. See Part Number builder below for pricing.

The PX02 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-700 mbar to 0-400 bar pressure ranges. Please see the PXM02 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
mV/V OUTPUT
Excitation: 10 Vdc (15 Vdc max)
Output: 3 mV/V ±0.25%
Input Resistance: 350 ±10 Ω
Output Resistance: 350 ±10 Ω
Linearity: ±0.15% FS
Hysteresis: ±0.1% FS
Repeatability: ±0.1% FS
Zero Balance: 1.0% FS
Shunt Calibration: Value specified on calibration sheet
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.003% rdg/°F
Zero: 0.003% FS/oF
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH SS
Pressure Port: Ranges <10,000 psi; style 'K' 7.16-20 UNF female; style 'C' 1.4 NPT male; ranges . 10,000 psi; style 'S' 9.16-18, 1.4' HP tube
Also Available: 1.4-18 NPT female or 7.16-20 UNF male
Electrical Connection:
Style '1': PTIH-10-6P or equal
Style '0': 3 m (10') cable
Mating Connector: PT06F-10-6S (not included)
Weight: 255 g (9 oz)


Compatible meters: DP41-S, DP25-S

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box.
Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
20 foot, 4 conductor cable assembly
$173.37
0 In Stock
10 foot, 4 conductor cable assembly
$137.93
0 In Stock
en-US
en
Save Configuration