Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Pressure Transducer

Item# PX103-5V

Flush Diaphragm Pressure Transducer PX103-5V PX103-5V
  • All Stainless Steel
  • Amplified Voltage Output
  • Flush Diaphragm for Hard-to-Measure Fluids
  • Ideal for Tank and Level Applications


  • Excitation 24 to 32 Vdc
  • Accuracy Value <100 psi: ±1% FSO linearity
  • Maximum Compensation Temperature <100 psi: -1°C (30°F)
  • Minimum Compensation Temperature <100 psi: -1°C (30°F)
  • Zero Balance 0.5 V ±0.1 V
OMEGA’s PX103U voltage transmitters feature a rugged all stainless steel case and a highreliability, low-noise 0.5 to 5.5 Vdc output. They are designed for use in critical applications in wastewater management, chemical manufacturing, water processing, tank and level applications, and other industrial applications where a non-plugging flush diaphragm is needed.

SPECIFICATIONS
Excitation: 10 to 30 Vdc
Output: 0.5 to 5.5 Vdc (0.5 to 10.5 Vdc optional)
Zero Balance: 0.5 V ±0.1 V
Accuracy:
   <100 psi: ±1% FSO linearity, hysteresis and repeatability combined
   ≥100 psi: ±0.5% FSO linearity, hysteresis and repeatability combined
Operating Temp Range:
   <100 psi: -45 to 93°C (-50 to 200°F)
   ≥100 psi: -45 to 121°C (-50 to 250°F)
Compensated Temp Range:
   <100 psi: -1 to 54°C (30 to 130°F)
   ≥100 psi: -18 to 66°C (0 to 150°F)
THERMAL EFFECTS
<100 psi:
    Span: <±2% within compensated range
    Zero: <±1% within compensated range
≥100 psi:
    Span: ±0.003% rdg/°F
    Zero: ±0.0045% FSO/°F
Ranges (psi): 5,15, 25, 50, 100, 200, 500,1K, 5K, 10K, 20K; gage, sealed gage or absolute; metric ranges also available
Proof Pressure:
   <100 psi: 200% of rated pressure
   ≥100 psi: 150% rated pressure
   30,000 psi: maximum
Burst Pressure:
   <100 psi: 500% of rated pressure
   ≥100 psi: 300% of rated pressure
   50,000 psi: maximum
Wetted Parts:
   Ranges <100 psi: 316 stainless steel
   Ranges ≥100 psi: 17-4 PH stainless steel
Pressure Port: Flush diaphragm
O-Ring: Not included #2-018
Electrical Connection: PTIH-10-6P or equal
Optional Connection: 3 m (10') 4-conductor shielded PVC cable
Mating Connector: PT06F10-6S (not included)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
1" NPT male flush mount adapter
$338.74
0 In Stock
15 foot cable assembly for use with LCM315 series
$156.12
0 In Stock
1/4" NPT male pressure port adapter
$219.10
0 In Stock
Mating Connector for LC115 Series
$41.30
0 In Stock
en-US
en
Save Configuration