Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Pressure Transmitters

Item# PX157

In stock

Lead Time (If not in stock): 0 week
Wet/Wet Differential Pressure Transmitters PX157 PX157
  • Liquids Can Be Applied to Both Ports
  • Zero and Span Adjustments for Field Calibration
  • Rugged Steel NEMA-4 Enclosure
  • Bidirectional Ranges Available


  • Excitation 24 V (2 wire) DC unregulated
  • Accuracy Value ±0.75% FS
  • Maximum Compensation Temperature -30°C (-22°F)
  • Maximum Ambient Humidity 5 to 99% RH (non-condensing)
  • Minimum Compensation Temperature -30°C (-22°F)
  • Pressure Burst Pressure 3x FS
  • Wetted Materials Wet Diaphragm
The OMEGA PX157 transmitter provides an accurate, reliable, and economical means for monitoring differential pressures in HVAC automation, pneumatic systems, and process control. The output can be easily interfaced with chart recorders, data loggers, and computerized monitoring and control systems. Modern, low- pressure chemical vapor deposition methods provide simple, stable molecular bonds between a proven metal diaphragm and a polysilicone strain gage bridge. The integral metal diaphragm and polysilicone bridge are virtually unaffected by shock, vibration, or mounting.
SPECIFICATIONS
Excitation: 24 V (2 wire) DC unregulated
Output: 4 to 20 mA
Accuracy: ±0.75% FS
Zero and Span Adjustment: ±10%
Operating Temperature: -40 to 120°C (-40 to 248°F)
Compensated Temperature: -30 to 80°C(-22 to 176°F)
Thermal Stability:
Zero: ±0.02%/°C
Span:±0.02%/°C
Proof Pressure: 2x FS
Burst Pressure: 3x FS
Response Time: 100 ms
Humidity Effects: 5 to 99% RH (non-condensing)
Media Compatibility: Liquids or gases compatible with brass and 17-4 PH stainless steel
Enclosure: Gasketed steel epoxy painted with NEMA 4 (IP65) rating
Pressure Port: 1.8 NPTF
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration