Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Heavy Duty Pressure Transducer - Unique Dual 1/2 and 1/4 NPT Fitting 0.5 to 5.5 Vdc Output Ranges to 30000 psi

Item# PX41-5V

DISCONTINUED - Heavy Duty Pressure Transducer - Unique Dual 1/2 and 1/4 NPT Fitting 0.5 to 5.5 Vdc Output Ranges to 30000 psi PX41-5V PX41-5V
  • Unique Dual Thread 1/2 NPT-M & 1/4 NPT-F Fitting
  • 1/2 NPT Electrical Conduit Fitting Standard
  • 5-Point NIST Traceable Calibration
  • Special MSHA Approved Model Available


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.25
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance 0.5 V adj ±10% FSO

This product is no longer available. Please see TXUN-ST-FM as a possible alternative or contact our Engineering department for a viable replacement.

OMEGA’s PX41 Series consists of high-accuracy, low-cost pressure transmitters. Their sealed, all stainless steel construction makes them suitable for the harshest environments. They are available in gage, absolute, or sealed gage models. Ten feet of PVC insulated shielded cable is standard, or a Bendix style connector is also available. A wide selection of amplified voltage and current outputs makes the PX41 a truly versatile family of industrial transmitters.


The PX41 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-400 bar pressure ranges. Please see the PXM41 for complete details, or contact our Pressure department for more information..
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
9/16-20 M (Autoclave) to 7/16-20 F 1/4 Btube Adaptor
$457.82
11 In Stock
Mating Connector for LC111 ranges =250 lb (not included)
$41.30
0 In Stock
en-US
en
Save Configuration