Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Silicon on a Sapphire Pressure Transducer Outstanding Performance and Stability

Item# PX4200-5V

Silicon on a Sapphire Pressure Transducer Outstanding Performance and Stability PX4200-5V PX4200-5V
  • Silicon on Sapphire Construction
  • Titanium Wetted Parts for Media Compatibility
  • 0.25% Accuracy
  • 5 V Output is Compatible with Most PLC’s and Control Systems


  • Excitation 13 to 30 Vdc @ 10 mA reverse polarity protected
  • Accuracy Value 0 to 5 Vdc
  • Repeatability ±0.1% FS
OMEGA’s PX4202 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stabile solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability over a wide temperature range. Additionally, the all titanium wetted parts provide maximum corrosion resistance to harsh industrial chemicals.

SPECIFICATIONS
Excitation: 13 to 30 Vdc @ 10 mA reverse polarity protected
Supply Effects: 1 mV/V
Output: 0 to 5 Vdc
Zero Offset: ±2%
Load Driving Capacity: 2.5 kΩ
Accuracy: ±0.25% FS includes Linearity, and Hysteresis
Repeatability: ±0.1% FS
Long Term Stability: ± 0.2% FS (1 year)
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ NPT male
Electrical Connection: Din 43650 Plug Mating Connector Supplied
Response Time: 10 ms
Weight: 90 g (3.2 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration