Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Pressure Transducer Long Term Reliability Aerospace Quality

Item# PX5500V

High Performance Pressure Transducer Long Term Reliability Aerospace Quality PX5500V PX5500V
  • High Accuracy 0.1%
  • Solid State Reliability
  • Sputtered Strain Gage Design
  • High Shock and Vibration


  • Excitation 12 to 40 Vdc unregulated
  • Accuracy Value 0.25
  • Input Resistance 100 M @ 45 Vdc between all pins shorted together and case
  • Output Resistance 100 Ω max
  • Shock Qualification level of 100 g
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance 0 Vdc ±0.1 Vdc ±5% adj
OMEGA’s PX5500 Transducer Series provides high performance in demanding industrial and research applications where accuracy, reliability, and price are important. This transducer has a 10 year MTBF rate and is stable to 0.1% of FSO over an 18 month period. This translates into less down time, fewer test reruns, more time between calibrations, and high confidence in your pressure data. When recalibration is impossible, relying on the high stability of the PX5500 Series transducer may be the only cost-effective way to obtain pressure data over the long term.

OMEGA’s thin film technology makes this premium performance possible. The strain gages and associated structures are sputter-deposited directly onto the pressure sensing element thus eliminating the need for adhesives. The resulting molecular bond between the sensing element and the strain gages ensures virtually no shifting, drifting, or 'creep' in the performance of the transducer.

The micro-geometry design of the PX5500 sensing element results in a very small, low mass sensor that reduces effects of mechanical vibration and shock. The PX5500 gives you the accuracy, reliability, and stability at competitive prices.

The PX5500 is also available in metric configurations, with G1/4 or G1/8 ports, and models from 0-1 to 0-600 bar pressure ranges. Please see the PXM5500 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 12 to 40 Vdc unregulated
Output (FS): 5 Vdc ±0.1 Vdc ±10% adj
Zero Balance: 0 Vdc ±0.1 Vdc ±5% adj
Input Current: 20 mA max with no load
Output Resistance: 100 Ω max
Insulation Resistance: 100 M Ω @ 45 Vdc between all pins shorted together and case
Electrostatic Discharge: Protected to 15 kV max
Sensing Element: 4-active-arm bridge using sputter-deposited thin-film elements
Accuracy: (Combined linearity, hysteresis and repeatability)
±0.10% FS (BFSL) <70 bar (<1000 psi)
±0.15% FS 70 bar (1000 psi) and above
Vibration Sensitivity: At 20 g peak, sinusoidal vibration from 10 Hz to 2000 Hz (1/2' D.A.), the output shall not exceed 0.04% FS/g for 1 bar (15 psi) range, decreasing to 0.003% FS/g for 70 bar (1000 psi) and above
Natural Frequency: 5 kHz for 1 bar (15 psi), increasing logarithmically to 50 kHz for 5000 psi
Shock: Qualification level of 100 g, 11 ms half sine wave without damage
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: -18 to 82°C (0 to 180°F)
Thermal Effects (Over the Compensated Range):
   Span: ±0.015% FS/°F (0.027%/°C)
   Zero: ±0.015% FS/°F (0.027%/°C)
Proof Pressure: 2 times rated pressure or 1000 bar (15,000 psi), whichever is less, will not cause changes in performance beyond the specified tolerance
Burst Pressure: 3 times rated pressure or 1300 bar (20,000 psi), whichever is less, will not cause rupture of the pressure containment cavity
Wetted Parts: 17-4 PH or 15-5 PH stainless steel
Electrical Connection:
   Style '0': 0.6 m (2 ft) cable
   Style '1': PTIH-10-6P connector
   Style '6': mini DIN connector
Pressure Port:
   Style 'A': 1/8-27 NPT, male
   Style 'B': 1/8-27 NPT, female
   Style 'C': 1/4-18 NPT, male
   Style 'D': 1/4-18 NPT, female
   Style 'L': MS33656-4, male, standard
   Style 'M': MS33649-4, female
Mating Connector (Style 1): PTS06A-10-6S (sold separately)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration