Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Flush Diaphragm Pressure Transducer 1/2-20 UNF Fitting

Item# PX61V1

Miniature Flush Diaphragm Pressure Transducer 1/2-20 UNF Fitting PX61V1 PX61V1
  • Miniature Flush Diaphragm
  • Hermetically Sealed in Stainless Steel Case
  • Available in PSIA, PSIS, PSIG, and Metric Ranges
  • NIST Traceable Calibration Certificate


  • Excitation 5 Vdc
  • Accuracy Value 1
  • Input Resistance 350 Ω nominal
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Pressure Burst Pressure 300% of capacity or 30
  • Repeatability ±0.1% of FSO
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±2.0% of FSO
SPECIFICATIONS
Excitation: 5 Vdc
Output: 2 mV/V -20% +50% (1 mV/V 50 psi ranges)
Accuracy: 1.0% linearity and hysteresis combined
Repeatability: ±0.1% of FSO
Balance: ±2.0% of FSO
Bridge Resistance: 350 Ω nominal
Operating Temperature Range: -54 to 121°C (-65 to 250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.01% FS/oF
    Span: ±0.02% FSO/°F
Proof Pressure: 150% of capacity
Burst Pressure Minimum: 300% of capacity or 30,000 psi, whichever is less
Electrical Connections: 1.5 m (5'); 4-conductor cable
Pressure Connection: ½-20 UNF-2A
Wetted Parts: 17-4 PH stainless steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration