Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Wet/Wet Differential Pressure Transducer with High Over Pressure Capacity

Item# PX80-MV

Industrial Wet/Wet Differential Pressure Transducer with High Over Pressure Capacity PX80-MV PX80-MV
  • Low Differential Pressure at High Line Pressure - up to 5,000 psi
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments
  • High Overpressure Capability


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Input Resistance (Input voltage 12) x 50
  • Maximum Compensation Temperature -73°C (-100°F)
  • Minimum Compensation Temperature -73°C (-100°F)
  • Repeatability ±0.1% FSO
  • Zero Balance ±1% FSO
OMEGA’s PX80 is a heavy duty, wet/wet, differential pressure transducer available in ranges from ±1 to ±5000 psid. High over pressure capacity, high operating temperature and excellent temperature compensation make the PX80 an extremely accurate and reliable transducer. The all stainless steel and rugged construction allow it to withstand harsh industrial environments.

The PX80 is also available in metric configurations, with G1/8 or G1/4 ports, and models from 0-2 to 0-350 bar pressure ranges. Please see the PXM80 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output: 2 mV/V nominal
Bridge Resistance: 350 Ω
Zero Balance: ±1% FSO
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% rdg/°C
Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port: See dimensional drawings on spec pages
Electrical Termination:
Style '0' = 3 m (10') cable
Style '1' = PTIH-10-6P (or equiv)
Style '6' = mini DIN
Mating Connector:
Style '1' = PT06F10-6S, sold separately
Style '6' = Mating connector (included)
Weight: 2.3 kg (5 lb)


Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories and Compatible Meters
Mating electrical connector for LC712
$41.30
0 In Stock
en-US
en
Save Configuration