Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Explosion-Proof Thermostat

Item# REX0118

Explosion-Proof Thermostat REX0118 REX0118
  • Hazardous Locations Application
  • Compact Design
  • DIN Rail Mountable


The REX011 series has been discontinued, but superseded by the REX1850.

The design of the thermostat ensures high accuracy, small switching difference (hysteresis) and a long service life. Because of the high switching capacity of the thermostat, heaters can usually be directly connected and switched, without the need for additional relays.

SPECIFICATIONS
Explosion Proof to EN: Ex protection type II 2 GD
Conformity Certificate: Gases: Ex db IIC T6 Gb -- Dusts: Ex tb IIIC T85 °C Db
Switching Capacity:
    Max: AC 250 V 10 A
    Min: DC 1.5 V 5 mA
Service Life at Max Load: >100,000 cycles
Sensor Element: Thermostatic bi-metal
Contact Type (1-Pole):Normally Closed (NC), opens with rising temperature
Connection Cable: AWG 18 to 14 (1.0 to 2.5 mm²), length 3 ft (1 m)
Housing: Aluminum, silver anodized
Mounting: clip for 35 mm DIN rail, EN 60715 screw mounting M5, optional sideways mounting
Specifications are subject to change without notice. Suitability of this product for its intended use and any associated risks must be determined by the end customer/buyer in its final application.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration