Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Stick Type Rugged Hygrometer & Transducer

  • CE Approved

$170.56

Item# RH62C-MV


Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 34 left

Limited Stock
Stick Type Rugged Hygrometer & Transducer RH62C-MV RH62C-MV
  • One Hand Operation
  • Meter with Backlit LCD Display
  • Max/Data Hold
  • Analog Output Standard 10 mV/1° & 1%RH

RH62C-MV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Supply Power
Features
Input Type
Display Type


Description

RH62C-MV & RH62F-MV Transducer † (no display) Detection elements: Capacitive sensor and Pt385/1000 Ohm RTD sensor, Analog output: 10mV/1° & 1%RH, RH Range: 0.0 to 100.0% over 0 to 50°C , RH Basic accuracy: ±2.5%, † Connects to any DMM for display via STICK-CABLE ordered separately.

RH62C & RH62F Hygrometer Detection elements: Capacitive sensor & Pt385/1000 Ohm RTD sensor, RH Range: 0.0 to 100.0% over 0 to 50°C, Basic accuracy: ±2.5%, Backlit LCD Display
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration