Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

2-Way, NO, NC, 316 SS, Very High Pressure Solenoid Valves

High Pressure Solenoid Valve

$932.26

Item# SVH-111

In stock

Lead Time (If not in stock): 3 weeks
High Pressure Solenoid Valve SVH-111 SVH-111
  • Stainless Steel Construction
  • NEMA 4 and 7
  • Pressures up to 10,000 psi (Depending on Model)

SVH-111 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Valve Start Position
Flow Coefficient (Cv)
Max Operating Pressure
Features
Category
Body Material
Valve Type
Wetted Materials
Process Connection Size
Max Process Temperature
Media Type


The SVH-110 Series direct acting solenoid valves are normally closed valves that open when energized and close when de-energized. When the coil is energized the plunger lifts the piston off the valve seat, opening the valve. Upon de-energizing the coil, a spring closes the piston to seat it. The normally open valve operates similarly, closing when energized and opening when de-energized. No minimum pressure is required. The SVH-110 Series are used to control the flow of high pressure air, water, hydrogen, nitrogen and other gases or light liquids compatible with materials of construction. They are also suitable for cryogenic applications.

Specifications
Materials of Construction
Fluid Shipping Weight: 48 oz (3 lb)
Temperature: -212 to 204°C (-350 to 400°F)
Valve Body: 316 SS
Piston/Seal: 303 SS/FEP
O-Ring Seal: FEP
Spring: 302 SS
Plunger: 430 SS
Bonnet: 316 SS/430 SS
Bonnet Retainer: 430 SS
Port Connections: ¼ NPT
Cv: 0.005 (SVH-111), 0.02 (SVH-112)
Electrical
Power: 22 Watts
AC Inrush: 2.5 Amp @ 120 Vac
AC Holding: 0.2 Amp at 120 Vac
Insulation: Class “H”
Duty: Continuous
Enclosure: NEMA 4 and 7(optional)
Connection: ½ NPT, 457 mm (18") leads
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Hi! Is the valve CE and UL compliant?

Asked by: mathSANM
Thanks for your question. Unfortunately no. Our high pressure valves are not CE or UL compliant.
Answered by: ASE HPO
Date published: 2019-11-17

Who is the manufacturer?

Asked by: vbnnbc
thank you for your inquire. We sell Omega brand products unless otherwise labeled. This valve is an Omega brand.
Answered by: application engineer je
Date published: 2022-06-10

It says "coil sold separately" where do we go to find the coils?

Asked by: Swage1010
Thank you for your inquiry! Despite the description listed the valves do come with the coils
Answered by: Application Engineer JM
Date published: 2023-04-04
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SVH-111, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration