Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Incoloy Flanged Immersion Heater Solution Water

Severe Corrosive Solution Flanged Immersion HeatersTMI Series

$10,027.00

Item# TMI-1224E3/480V/3P

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $10,027.00
5-9 $9,525.65
10-24 $9,325.11
25-49 $8,924.03
50-99 $8,723.49
100+ $8,522.95

In stock

Lead Time (If not in stock): 6 weeks
Severe Corrosive Solution Flanged Immersion HeatersTMI Series TMI-1224E3/480V/3P TMI-1224E3/480V/3P
  • Heavy Duty for Severe Corrosive Solutions
  • 3-8 Inch 150 Ib. Steel Flange
  • 3 to 50 kW
  • Premium Grade Incoloy Sheath

TMI-1224E3/480V/3P Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Supply Voltage
Supply Voltage Type
Enclosure Type
Flange
Form Factor
Power Density
Heated Medium
Sheath Material


FEATURES
Rugged construction. Sturdy .475" (1.2 cm) diameter Incoloy elements, welded to steel flanges provide superior rigidity and strength. Heavy duty jumper straps and terminal posts assure permanent tightness of connections and an extra margin of current carrying capacity.

kW Circ.
& Ph
Dim.B
in (cm)
Wt.
lb (kg)
E-1
General Purpose Encl.1
Model No.
Dim.N
in (cm)
E-2 Moisture Resistant/
Explosion-Resistant Encl.2
Model No.
Dim.N
in (cm)
Model No. Dim.N
in (cm)
3 Inch-150 lb. Steel Flange, 3 Incoloy Sheath Elements — 23 W/in2
3118 1/16 (46)16 (7)TMI-3035/240V/*1 (3)TMI-3035E2/240V/*3/4 (2) 
3118 1/16 (46)16 (7)TMI-3035/480V/*1 (3)TMI-3035E2/240V/*3/4 (2) 
4.5125 3/16 (64)17 (8)TMI-3045/240V/*1 (3)TMI-3045E2/240V/*3/4 (2) 
4.5125 3/16 (64)17 (8)TMI-3045/480V/*1 (3)TMI-3045E2/480V/*3/4 (2) 
6133 1/16 (84)18 (8)TMI-3065/240V/*1 (3)TMI-3065E2/240V/*3/4 (2) 
6133 1/16 (84)18 (8)TMI-3065/480V/*1 (3)TMI-3065E2/480V/*3/4 (2) 
7.51-340 9/16 (103)19 (9)TMI-3075/240V/3P1 (3)TMI-3075E2/240V/3P3/4 (2) 
7.51-340 9/16 (103)19 (9)TMI-3075/480V/3P1 (3)TMI-3075E2/480V/3P3/4 (2) 
91-348 1/16 (122)21 (9)TMI-3095/240V/3P1 (3)TMI-3095E2/480V/3P3/4 (2) 
9148 1/16 (122)21 (9)TMI-3095/480V/*1 (3)TMI-3095E2/240V/*3/4 (2) 
5 Inch-150 Lb. Steel Flange, 6 Incoloy Sheath Elements — 23 W/in2
General Purpose Encl.1   E-3 Explosion Res. Encl.2 E-4 Moisture Res.Encl.3
91-325 3/16 (64)32 (15)TMI-6095/**/3P1 (3)TMI-6095E3/**/3P1 1/2 (4)TMI-6095E4/**/3P1 (3)
121-333 1/16 (84)33 (15)TMI-6125/**/3P1 (3)TMI-6125E3/**/3P1 1/2 (4)TMI-6125E4/**/3P1 (3)
151-340 9/16 (103)35 (16)TMI-6155/**/3P1 (3)TMI-6155E3/**/3P1 1/2 (4)TMI-6155E4/**/3P1 (3)
201-352 1/16 (46)38 (17)TMI-6205/**/3P1 (3)TMI-6205E3/**/3P1 1/2 (4)TMI-6205E4/**/3P1 (3)
251-365 1/16 (64)42 (19))TMI-6255**/3P1 (3)TMI-6255E3/**/3P1 1/2 (4)TMI-6255E4/**/3P1 (3
302-378 1/16 (84)46 (21)TMI-6305/**/3P1 (3)TMI-6305E3/**/3P1 1/2 (4)TMI-6305E4/**/3P1 (3)
6 Inch-150 Lb. Steel Flange, 12 Incoloy Sheath Elements — 23 W/in2
182-325 1/8 (64)67 (30)TMI-1218/**/3P1 (3)TMI-1218E3/**/3P1 1/2 (4)TMI-1218E4/**/3P1 1/2 (4)
242-333 (84)76 (34)TMI-1224/**/3P1 (3)TMI-1224E3/**/3P1 1/2 (4)TMI-1224E4/**/3P1 1/2 (4)
302-340 1/2 (103)84 (38)TMI-1230/**/3P1 (3)TMI-1230E3/**/3P1 1/2 (4)TMI-1230E4/**/3P1 1/2 (4)
362-348 (122)111(50)TMI-1236/**/3P1 (3)TMI-1236E3/**/3P1 1/2 (4)TMI-1236E4/**/3P1 1/2 (4)
8 Inch-150 Lb. Steel Flange, 18 Incoloy Sheath Elements — 23 W/in2
303-332 7/8 (112)112(51)TMI-1830R1/**/3P1 (3) 
403-343 11/16 (125)125(57)TMI-1840R1/**/3P1 (3) 
503-351 7/8 (103)130(59)TMI-1850R1/**/3P1 (3) 
/* Add the suffix “/3P” to the model number for 3 phase power.
/** Designate voltage, i.e., 240V for 240 VAC or 480V for 480 VAC.
Note: Larger flange sizes and kW rating available. Contact OMEGALUX.®
1. Heaters with General Purpose & Moisture Resistant Enclosures are UL Listed and CSA Certified.
2. Heaters with Explosion Resistant Enclosures are CSA NRTL/C Certified and are not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration