Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost!

$27.97

Item# TPD36

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $27.97
5-9 $26.57
10-24 $26.01
25-49 $24.89
50-99 $24.33
100+ $23.77

Please contact Technical Sales Team for assistance.
Temperature Tester with Stainless Steel Probe and Protective Cover Rotary Head Low Cost! TPD36 TPD36
  • On/Off Switch
  • Data Hold Function
  • °C or °F Switchable
  • Automatic Power Off

TPD36 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Minimum Temperature Measurement
Maximum Temperature Measurement
Accuracy Value
Resolution
Form Factor
Battery Type
Measurement Type
Probe Size Cable Length
Weight


This page is not current. Please see the Digital Stem Thermometer page for up to date information and specifications.

Specifications Measurement Range: TDP36: -50 to 150°C (-58 to 302°F); TDP37: -50 to 280°C (-58 to 536°F), Accuracy: TDP36: ±1°C between -20 to 120°C, otherwise ±2°C, TDP37: ±1°C between -20 to 120°C, ±2°C between -20 to -50°C, 120 to 150°C ±4°C between 150 to 200°C, ±6°C between 200 to 280°C, ±2°F between -4 to 248°F, ±4°F between -4 to -58 & 248 to 302°F, ±8°F between 302 to 392°F, ±11°F between 392 to 536°F, Probe Size: TDP36: 03.5 x 125mm ( 3 /16 x 5') TDP37: 03.5 x 200mm ( 3 /16 x 8'), Sample Time: TDP36: 1 Sec; TDP37: 0.5 Second Digit Size: 7 H x 3mm W ( 5 /16 x 3 /16 '), Resolution: 0.1°F between -19.9 to 199.9°otherwise 1°, Automatic Power Off: After 10 minutes, Battery:1.5 V x 1 pc, Size or eqiv. ,Ambient Temperature: 14 to 130°F (-10 to 54°C), Button Functions: ON/OFF and °C/°F, Weight: TDP36: 21 g (with Probe Cover)(0.7oz); TDP37: 26 g (with Probe Cover)(0.9 oz),Dimensions: 36 L x 17 H x 33 mm D (1 1 /2 x 1 1 /16 x 5 /16 ')
loading all models
loading all reviews
Rated 4 out of 5 by from Does what it says it does. This amazing little device gives actual temperature readings. Whoever invented this was a genius. How did we ever survive before this?
Date published: 2017-08-07
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_TPD36, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration