Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Programmable Head Mount Temperature Transmitter for Thermocouples

Temperature Transmitter for Thermocouples, RTD's, Millivolt input and Resistance

$787.46

Item# TX86

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $787.46
5-9 $748.09
10-24 $732.34
25-49 $700.84
50-99 $685.09
100+ $669.34

In stock

Lead Time (If not in stock): 19 weeks
Temperature Transmitter for Thermocouples, RTD's, Millivolt input and Resistance TX86 TX86
  • Universal Input RTD, T/C, Ω, POT and mV
  • Models for 100, 200, 500, 1000 Ω, 0.00385 2- or 3-Wire RTD’s
  • Field Scalable
  • Programming by Push-Buttons on Front

TX86 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Display Type
Supply Voltage Type
Isolation
Programability


The TX86 is a 2-wire Loop-Powered, Galvanic-Isolated, Programmable Universal Input Temperature Transmitter that is designed to be head-mounted, but can be standalone as well. It uses 16 bits A/D and D/A converters offering high accuracy with Linearized 4 to 20 mA or 20 to 4 mA outputs. Being a user-friendly rugged instrument, it displays the measured variable and has a SSR output. The TX86 has 3 push buttons on its front keyboard & a 4-digit 7-segment bright LED display module that indicates the values of the measured parameters during the Measuring Mode while also providing prompting and programming instructions during the setup and calibration mode routines. The 1000V AC galvanic isolation removes all ground loop effects. Three different engineering units (°C, °F and %), can be displayed and the chosen unit is highlighted by an associated LED lamp when in the measuring mode.

SPECIFICATIONS
Input SensorsMeasured Range (°C)Minimum Span (°C)
K-100 to 137250
J-100 to 75050
T-100 to 40050
E-100 to 75050
R0 to 170050
N-100 to 130050
S0 to 170050
B400 to 180050
100PT-200 to 85050
200PT-200 to 50050
500PT-200 to 20025
1000PT-200 to 20025
Ni120-80 to 26050
Cu10-100 to 26050
Resistance0 to 2000Ω50Ω
Potentiometer0 to 2000Ω50Ω
mV (millivolts)-5 to +602 mV

General Performance: (@ 24 Vdc, 25°C ±2°C)
Loop Power: 12 to 30 Vdc, LED indicator reverse polarity protected 60 Vdc
Output: 4/20 mA calibrated; 3.8 to 20.5 mA linear
Resolution: 2uA
RTD Excitation Current: 30/150 uA ± 2%
Input Impedance: 1 MΩ, nominal
Maximum Load: 50 x (Vsupply – 12V) Ω
Accuracy: ± 0.2% of full scale input
Long-Term Stability: ± 0.15%/ year
Temp. Coefficient: ± 0.01%/°C (5 to 50°C)
Dampening Constant: Programmable
Configuration: Via 3 push-buttons on front
Solid State Relay Output: 30 mA maximum
Cold Junction Comp: ± 2°C max (5 to 50°C)
Power Supply Effect: Less than 0.01%/V
Input Protection: 40 Vdc maximum
Sensor Burnout: Upscale >21mA, downscale <3.8 mA
Isolation Rating: 1000V RMS continuous
Response Time: 1 second with dampening off
Power-on Response: Within 5 seconds
Ambient Temps: -20 to 70°C (-4 to 158°F) (storage and operation)
Relative Humidity: 20 to 90%, non-condensing
Dimensions: 62 Dia x 42 mm H (2.5 x 1.7")
Mounting: Head-mounted
Housing: Plastic, polycarbonate
Weight: 80 g (0.18 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is 5-11?? User manual only goes to 5-10. I have different values on 5-11, 1.500 &amp; 3.000 is most common. I'm having calibration issues and wondering if I can force an offset . I'm using 44 units and outputs vary ~3-6F.

Asked by: Paul J512
Hi Paul, Please forward request to TEMP@OMEGA.COM for direct technical support. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-10-24
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TX86, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration