Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Regulated Power Supply for Transducers and Transmitters

Warranty

$191.74

Item# U24Y175

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $191.74
10-24 $182.15
25-49 $178.32
50-99 $170.65
100-199 $166.81
200+ $162.98

Please contact Technical Sales Team for assistance.
Regulated Power Supply for Transducers and Transmitters U24Y175 U24Y175
  • Rugged Power Supplies for Transducers and Transmitters
  • 24 Vdc Regulated @ 175 mA Capacity
  • 48 Vdc Unregulated @ 400 mA Capacity
  • Economical Low Cost Solution

U24Y175 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Features


SPECIFICATIONS
U24Y175
Input: 105 to 125 or 210 to 250 Vac, user selectable
Operating Range: -10 to 65°C (14 to 150°F)
Storage Temperature: -55 to 85°C (-67 to 185°F)
Output: 24 Vdc at 175 mA max
Line and Load Regulation: ±0.1%
Ripple and Noise: 3 mV RMS
Temperature Coefficient: ±0.2% per °C
Dimensions: 69 H x 76 W x 25 mm D (2.7 x 3.0 x 1")
Output Protection: Current limited, overvoltage
Voltage Isolation: 1500 Vac
Weight: 283 g (10 oz)

U48Y40
Input: 110 Vac
Output: 48 Vdc at 400 mA
Operating Range: -10 to 65°C (14 to 150°F)
Dimensions: 114 H x 130 W x 87 mm D (4.49 x 5.12 x 3.44")
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration